ADAU1966
NOT RECOMMENDED FOR NEW DESIGNS16-Channel 118 dB SNR Differential Output, 192 kHz, 24-Bit DAC
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- 118 dB DAC dynamic range and SNR
- −98 dB THD + N
- Differential voltage DAC output
- 2.5 V digital, 5 V analog and 3.3 V or 5 V I/O supplies
- 521 mW total (32.6 mW/channel) quiescent power
- PLL generated or direct MCLK master clock
- Low EMI design
- Linear regulator driver to generate digital supply
- Supports 24-bit and 32 kHz to 192 kHz sample rates
- Low propagation 192 kHz sample rate mode
- Log volume control with autoramp function
- Temperature sensor with digital readout ±3°C accuracy
- SPI and I2C controllable for flexibility
- See data sheet for additional features
The ADAU1966 is a high performance, single-chip DAC that provides 16 digital-to-analog converters (DACs) with differential output using the Analog Devices, Inc., patented multibit sigma-delta (Σ-Δ) architecture. An SPI/I2 C port is included, allowing a microcontroller to adjust volume and many other parameters. The ADAU1966 operates from 2.5 V digital, 5 V analog and 3.3 V or 5 V input/output supplies. A linear regulator is included to generate the digital supply voltage from the analog supply voltage. The ADAU1966 is available in an 80-lead LQFP package.
The ADAU1966 is designed for low EMI. This consideration is apparent in both the system and circuit design architectures. By using the on-board PLL to derive the internal master clock from an external LRCLK, the ADAU1966 can eliminate the need for a separate high frequency master clock and can be used with or without a bit clock. The DACs are designed using the latest Analog Devices continuous time architectures to further minimize EMI. By using 2.5 V digital supplies, power consumption is minimized, and the digital waveforms are a smaller amplitude, further reducing emissions.
Applications
- Automotive audio systems
- Home theater systems
- Digital audio effects processors
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADAU1966WBSTZ | 80-Lead LQFP (14mm x 14mm) | ||
ADAU1966WBSTZRL | 80-Lead LQFP (14mm x 14mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 2, 2024 - 24_0012 Addition of Analog Devices, Ireland as an Alternate Fab Site 0.35um Process |
||
ADAU1966WBSTZ | ||
ADAU1966WBSTZRL | ||
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
ADAU1966WBSTZ | ||
ADAU1966WBSTZRL | ||
Nov 25, 2013 - 13_0240 ADAU1966 Die Revision and Datasheet Changes |
||
ADAU1966WBSTZ | ||
ADAU1966WBSTZRL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Automated Register Window Builder, Version 3.2.1
Evaluation Software 0
Can't find the software or driver you need?