MAX8686

NOT RECOMMENDED FOR NEW DESIGNS

Single/Multiphase, Step-Down, DC-DC Converter Delivers Up to 25A Per Phase

Programmable Phase-Shedding Capability Improves Efficiency During Reduced Load Conditions

Part Models
2
1ku List Price
Starting From $8.96

Part Details

  • Operating Range from 4.5V to 20V Input Supply
  • 1% Reference Voltage Accuracy Over Temperature
  • Reference Input (REFIN) for Output Tracking or System Reference Voltage
  • Adjustable Switching Frequency from 300kHz to 1MHz
  • Single/Multiphase Operation Delivers Up to 25A/200A with Integrated MOSFETs
  • Adjustable Current Limit
  • Monotonic Output Voltage at Startup (Prebias)
  • Output Sink and Source Current Capability
  • Adjustable Soft-Start
  • Thermal-Overload Protection
  • Output Overvoltage Protection
  • Thermally Enhanced 6mm x 6mm TQFN Package (4W)
MAX8686
Single/Multiphase, Step-Down, DC-DC Converter Delivers Up to 25A Per Phase
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX8686EVKIT

Evaluation Kit for the MAX8686

Features and Benefits

  • Operates from a 6V to 20V Input Supply
  • 0.6V to 5.5V Output Voltage Range
  • All-Ceramic Capacitor Design
  • Programmable Switching Frequency from 300kHz to 1MHz
  • Adjustable Current Limit
  • Adjustable Soft-Start
  • Monotonic Startup to Prebiased Output
  • PCB Supports Additional Second Phase
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX8686 evaluation kit (EV kit) provides a proven design to evaluate the MAX8686 single-phase, high-efficiency, 25A, step-down regulator with integrated switches.
The device is a current-mode, synchronous PWM step-down regulator with integrated MOSFETs, operates from a 6V to 20V input supply, and generates an adjustable output voltage from 0.7V to 5.5V. The switching frequency of the EV kit is set to 500kHz and is programmable from 300kHz to 1MHz. The output voltage is set to 1.5V.

Applications

  • DDR Memory
  • Module Replacements
  • Networking Equipment
  • POL Power Supplies
  • Servers
  • Telecom Equipment

MAX8686EVKIT
Evaluation Kit for the MAX8686

Reference Designs

Powering the Zynq Evaluation and Development Board (ZedBoard)
This fully tested reference design provides a complete solution for powering the Xilinx® Zynq® Extensible Processing Platform (EPP).

Latest Discussions

No discussions on MAX8686 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed