MAX5381

PRODUCTION

Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23

Lowest-Cost, Smallest DAC with On-Chip Reference

Part Models
7
1ku List Price
Starting From $1.11
Viewing:

Part Details

  • 8-Bit Accuracy in a Miniature 5-Pin SOT23
  • Wide +2.7V to +5.5V Supply Range (MAX5382)
  • Low 230µA max Supply Current
  • 1µA Shutdown Mode
  • Buffered Output Drives Resistive Loads
  • Low-Glitch Power-On Reset to Zero DAC Output
  • Fast I²C-Compatible Serial Interface
  • <±5% Full-Scale Error (MAX5382)
  • <±1LSB max INL/DNL
MAX5381
Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23
MAX5380, MAX5381, MAX5382: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 2
MAX5384 PRODUCTION Low-Cost, Low-Power, 8-Bit DACs with 3-Wire Serial Interface in SOT23
MAX5385 PRODUCTION Low-Cost, Low-Power, 8-Bit DACs with 3-Wire Serial Interface in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX9611PMB1

MAX9611PMB1 Peripheral Module

Features and Benefits

  • Programmable Current Limit Up to 1A
  • Two Current Ranges (Jumper Selectable)
  • Measure and Read Back Load Current, Load Voltage, and Set Point
  • Power Source Up to 30V
  • Jumper-Selectable I²C Address Setting for the MAX9611
  • 6-Pin Pmod-Compatible Connector (I²C)
  • Secondary Header Allows Daisy-Chaining of Additional Modules on the I²C Bus
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9611PMB1 peripheral module provides the necessary hardware to interface the MAX9611 current-sense amplifier with 12-bit ADC and op amp, along with the MAX5380 8-bit DAC, to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The IC is configured with an external p-channel FET and a current-sense resistor to form a current-limiting circuit capable of handling currents up to 1A. An 8-bit DAC (U1) is used to set the current-limit point programmatically by the host through the I²C bus. In addition to providing a programmable current-limit function, the ADC within the IC measures the load current/voltage and the set-point voltage that can be read by the host through the I²C bus.
Refer to the MAX9611 IC data sheet for detailed information regarding operation of the IC.

Applications

  • Battery Operated Equipment
  • General Power Supply/Monitoring Applications
  • Handheld Devices
  • Server Backplanes

MAX9611PMB1
MAX9611PMB1 Peripheral Module
MAX9611PMB1 Board Photo

Latest Discussions

No discussions on max5381 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed