MAX5385
PRODUCTIONLow-Cost, Low-Power, 8-Bit DACs with 3-Wire Serial Interface in SOT23
First 3-Wire SOT DAC that Includes On-Chip Reference
- Part Models
- 3
- 1ku List Price
- Starting From $1.13
Part Details
- 8-Bit Resolution in a Miniature 6-Pin SOT23 Package
- Wide +2.7V to +5.5V Supply Range (MAX5385)
- < 1µA Shutdown Mode
- Software-Selectable Output Resistance During Shutdown
- Buffered Output Drives Resistive Loads
- Low-Glitch Power-On Reset to Zero DAC Output
- 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
- < ±5% Full-Scale Error (MAX5385)
- < ±1 LSB max INL/DNL
- Low 230µA (max) Supply Current
The MAX5383/MAX5384/MAX5385 low-cost, 8-bit digital-to-analog converters (DACs) in miniature 6-pin SOT23 packages have a simple 3-wire, SPI™/QSPI™/MICROWIRE™-compatible serial interface that operates up to 10MHz. The MAX5383 has an internal +2V reference and operates from a +2.7V to +3.6V supply. The MAX5384 has an internal +4V reference and operates from a +4.5V to +5.5V supply. The MAX5385 operates over the full +2.7V to +5.5V supply range and has an internal reference equal to 0.9 x VDD.
The MAX5383/MAX5384/MAX5385 require an extremely low supply current of only 150µA (typ) and provide a buffered voltage output. These devices power up at zero code and remain there until a new code is written to the DAC registers. This provides additional safety for applications that drive valves or other transducers that need to be off on power-up. The MAX5383/MAX5384/MAX5385 include a 1µA, low-power shutdown mode that features software-selectable output loads of 1kΩ, 100kΩ, or 1MΩ to ground.
Applications
- Automatic Gain Control
- Automatic Offset Adjustment
- Automatic Tuning (VCO)
- Power-Amp Bias Control
- Programmable Threshold Levels
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5385EUT+ | 6-SOT_23-N/A | ||
MAX5385EUT+T | 6-SOT_23-N/A | ||
MAX5385EZT+T | 6-TSOT-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX5385EUT+ | PRODUCTION | |
MAX5385EUT+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single-Supply Voltage Output D/A Converters 4 | ||
MAX5380 | PRODUCTION | Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23 |
MAX5381 | PRODUCTION | Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23 |
MAX5382 | PRODUCTION | Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23 |
MAX5222 | PRODUCTION | Dual, 8-Bit, Voltage-Output, Serial DAC in 8-Pin SOT23 |
Latest Discussions
No discussions on max5385 yet. Have something to say?
Start a Discussion on EngineerZone®