MAX33048E

RECOMMENDED FOR NEW DESIGNS

20Mbps Full-Duplex RS-485/RS-422 Transceivers with ±40kV ESD Protection

Part Models
2
1ku List Price
Starting From $1.62

Part Details

  • Integrated Protection Ensures Robust Communication
    • ±25V Fault Protection Range on Driver Outputs/Receiver Inputs
    • High ESD Protection
      • ±40kV Human Body Model (HBM) ESD
      • ±15kV Air-Gap ESD as per IEC 61000-4-2
      • ±10kV Contact ESD as per IEC 61000-4-2
    • Short-Circuit Protected Outputs
    • True Fail-Safe Receiver
    • Hot-Swap Capability (MAX33049E)
  • Flexibility for Many Different Applications
    • 3.0V to 5.5V Supply Range
    • Up to 500kbps Data Rates (MAX33047E)
    • Up to 20Mbps Data Rate (MAX33048E/MAX33049E)
    • Available in 8-Pin and 14-Pin SOIC Packages
    • Enables up to 256 Nodes on the Bus
    • Wide -40°C to +125°C Operating Temperature
MAX33048E
20Mbps Full-Duplex RS-485/RS-422 Transceivers with ±40kV ESD Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX33048ESHLD

MAX33048E Shield Evaluation Kit

Features and Benefits

  • Easy Evaluation of the MAX33048E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Arduino®/Arm® Mbed Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33048E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33048E, a 20Mbps full-duplex RS-485 transceiver with ±25V fault protection, extended -7V to +12V common-mode range, and ±40kV ESD Human Body Model (HBM) for A/B and Y/Z data lines. The shield features a digital isolator which is used as a level translator between the RS-485 transceiver and the controller interface.

eval board
MAX33047EEVKIT

Evaluates: MAX33047E/MAX33048E

Features and Benefits

  • Easy Evaluation of the MAX33047E/MAX33048E
  • Power/Ground Connections Through Screw Terminal Blocks
  • Screw Terminal Blocks for RS-485 Signals
  • Test Points for Measuring All Signals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX33047E evaluation kit is a fully assembled and tested board that demonstrates the functionality of the MAX33047E/MAX33048E. These devices are full-duplex RS-485/RS-422 transceivers with ±25V fault protection and ±40kV human body model (HBM) ESD protection for the A/B and Y/Z data lines. The MAX33047E supports data rates of up to 500kbps, while the MAX33048E supports data rates of up to 20Mbps.

The EV kit includes the MAX33047E installed on the 8-pin SOIC footprint and can also be utilized to evaluate the MAX33048E.

MAX33048ESHLD
MAX33048E Shield Evaluation Kit
MAX33047EEVKIT
Evaluates: MAX33047E/MAX33048E

Latest Discussions

Recently Viewed