MAX3100

PRODUCTION

SPI/MICROWIRE-Compatible UART in QSOP-16

Part Models
8
1ku List Price
Starting From $5.29
Viewing:

Part Details

  • Small TQFN and QSOP Packages Available
  • Full-Featured UART:
    • IrDA SIR Timing Compatible
    • 8-Word FIFO Minimizes Processor Overhead at High Data Rates
    • Up to 230k Baud with a 3.6864MHz Crystal
    • 9-Bit Address-Recognition Interrupt
    • Receive Activity Interrupt in Shutdown
  • SPI/MICROWIRE-Compatible µC Interface
  • Lowest Power:
    • 150µA Operating Current at 3.3V
    • 10µA in Shutdown with Receive Interrupt
  • +2.7V to +5.5V Supply Voltage in Operating Mode
  • Schmitt-Trigger Inputs for Opto-Couplers
  • TX and RTS Outputs Sink 25mA for Opto-Couplers
MAX3100
SPI/MICROWIRE-Compatible UART in QSOP-16
MAX3100: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX3100EVKIT

Evaluation Kit for the MAX3100

Features and Benefits

  • SPI/MICROWIRE-Compatible µC Interface
  • On-Board µC Provides Flexible Configuration Possibilities
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Lead-Free and RoHS-Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX3100 evaluation kit (EV kit) provides a proven design to evaluate the MAX3100 SPI™/MICROWIRE™-compatible universal asynchronous receiver transmitter (UART). The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX3100.

The MAX3100 uses the SPI/MICROWIRE interface for communication with the on-board MAXQ2000 microcontroller (µC). The on-board DIP switches and momentary pushbutton switches are used to configure the MAX3100 internal registers.

The EV kit can be connected to a PC serial port directly or through a straight-through extension cable. The PC is a data terminal equipment (DTE) device and the EV kit is a data communications equipment (DCE) device.

After the EV kit and the PC serial port are configured properly, the PC can send characters to the MAX3100. The on-board MAXQ2000 µC reads the received data from the MAX3100 and displays the characters on the on-board seven-segment LED or sends back data to the PC.

Other switches, jumpers, and pads are provided to modify the board to the numerous configurations available for the MAX3100.

Applications

  • Handheld Instruments (PDAs, Palmtops)
  • Intelligent Instruments
  • Isolated RS-232/RS-485: Directly Drives Optocouplers
  • Low-Cost IR Data Links for Computers/Peripherals
  • Small Networks in HVAC or Building Control
  • UART in SPI Systems

MAX3100EVKIT
Evaluation Kit for the MAX3100

Latest Discussions

Recently Viewed