MAX30101

PRODUCTION

High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health

High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Fitness & Healthcare

Part Models
2
1ku List Price
Starting From $5.34

Part Details

  • Heart-Rate Monitor and Pulse Oximeter Sensor in LED Reflective Solution
  • Tiny 5.6mm × 3.3mm × 1.55mm 14-Pin Optical Module
    • Integrated Cover Glass for Optimal, Robust Performance
  • Ultra-Low Power Operation for Mobile Devices
    • Programmable Sample Rate and LED Current for Power Savings
    • Low-Power Heart-Rate Monitor (< 1mW)
    • Ultra-Low Shutdown Current (0.7μA, typ)
  • Fast Data Output Capability
    • High Sample Rates
  • Robust Motion Artifact Resilience
    • High SNR
  • -40°C to +85°C Operating Temperature Range
MAX30101
High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Optical AFEs 1
MAX30102 PRODUCTION High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health
Sensor Hubs 1
MAX32664 PRODUCTION Ultra-Low Power Biometric Sensor Hub
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAXIOTKIT

Evaluation Kit for the MAX32630, MAX11301, MAX30003, MAX30101, MAX30205, MAX30205EVSYS, MAX32630FTHR, MAX11301WING, MAX30003WING, MAX30101WING

Features and Benefits

  • MAX32630FTHR Feather Board
    • MAX32630 Low-Power Microcontroller
    • MicroSD Card Connector
    • Mbed™ HDK Debug Interface
    • Bluetooth Compatible
  • MAX11301WING Feather Wing
    • 20 Configurable Mixed-Signal Ports
    • Analog Switch Between Adjacent PIXI® Ports
  • MAX30003WING Feather Wing
    • Clinical-Grade ECG AFE with High-Resolution Data Converter
    • Built-In Heart Rate Detection
  • MAX30101WING Feather Wing
    • High-Sensitivity Pulse Oximeter and Heart-Rate Sensor
  • MAX30205EVSYS
    • Human Body Temperature Sensor

Product Details

Maxim Integrated brings the convenience of remote health monitoring to your fingertips. The modular architecture allows for a variety of systems to be assembled quickly and easily within a couple of minutes. The system flexibility stems from the FeatherWing® form factor that provides a plug-and-play interface by adding or removing desired sensors, enabling or disabling a particular sensor, and the frequency data transmission to an online dashboard. The system is built on a Maxim Integrated low-power microcontroller to ensure minimum power consumption for designs on the go.

Applications

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hubs
  • Sports Watches
  • Wearable Medical Patches

MAX30101ACCEVKIT

Evaluation Kit for the MAX30101

Features and Benefits

  • Real-Time Monitoring
  • Flexible PCB Design
  • USB-Powered
  • On-Board Accelerometer
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows® 7-, and Windows 8/8.1-Compatible Software

Product Details

The MAX30101 evaluation kit (EV kit) provides a proven design to evaluate the MAX30101 integrated pulse-oximetry and heart-rate monitor integrated circuit (IC). The EV kit consist of two boards. USBOSMB is the mother board and MAX30101DBEVKIT is the daughter board that includes the MAX30101 and an accelerometer. The EV kit is powered using the USB supply to generate +1.8V for the sensor and +4.5V for the internal LEDs of the MAX30101, and +3.3V for the accelerometer.

The EV kit comes with a MAX30101EFD+ installed in a 14-pin OESIP package.

Applications

  • Fitness Assistant Devices
  • Wearable Devices

eval board
MAX30101WING

Expansion Board for the MAX30101

Features and Benefits

  • Convenient Expansion Board
    • 0.9in x 2.0in DIP Form Factor
      • Breadboard Compatible
      • Feather Compatible
    • Integrated PMIC to Supply LED Drive Voltage
    • +1.8V and +3.3V Logic VIO Compatibility
    • ZIF Flat Flex Cable Connector
      • Compatible with the MAX30205EVSYS
  • MAX30101 High-Sensitivity Pulse Oximeter and Heart-Rate Sensor Features
    • Noninvasive Reflective LED Solution
    • 5.6mm x 3.3mm x 1.55mm 14-Pin Optical Module
      • Integrated Cover Glass for Optimal, Robust Performance
    • Ultra-Low Power Operation for Mobile Devices
      • Programmable Sample Rate and LED Current for Power Savings
      • Low-Power Heart-Rate Monitor (< 1mW)
      • Ultra-Low Shutdown Current (0.7µA, typ)
    • Fast Data Output Capability
      • Sample Rates up to 3200sps
    • Robust Motion Artifact Resilience
    • -40°C to +85°C Operating Temperature Range
  • MAX14750A PMIC Features
    • Micro-IQ 250mW Buck-Boost Regulator
      • Supplies VLED to the MAX30101
      • Output Voltage Programmable from 2.5V to 5V
      • 1.1µA Quiescent Current
      • Programmable Current Limit
      • Input Voltage from 1.8V to 5.5V
    • Micro-IQ 100mA LDO
      • Supplies 1V8 Rail for the MAX30101
      • Input Voltage From 1.71V to 5.5V
      • Output Programmable from 0.09V to 4.0V
      • 0.9µA Quiescent Current
      • Configurable as a Load Switch
      • Individual Enable Pins
      • I2C Control Interface

Product Details

The MAX30101WING board is a rapid development board designed to quickly develop application firmware for the MAX30101 pulse oximetry sensor. The MAX30101WING contains the MAX14750A power management IC (PMIC) that supplies a +1.8V power rail (1V8) to the MAX30101 along with a programmable +2.5V to +5V rail (VLED) to drive the MAX30101 internal LEDs. The board is compatible with +1.8V and +3.3V logic (VIO), selectable through jumper JP1. The ZIF Flat Flexible Cable Connector allows integration of the MAX30205EVSYS, which features the MAX30205 silicon-based human body temperature sensor. The board seamlessly integrates with the MAX32630FTHR to enable rapid prototyping and development.

Applications

  • Fitness Assistant Devices
  • Smartphones
  • Tablets
  • Wearable Devices

MAXIOTKIT
Evaluation Kit for the MAX32630, MAX11301, MAX30003, MAX30101, MAX30205, MAX30205EVSYS, MAX32630FTHR, MAX11301WING, MAX30003WING, MAX30101WING
MAX30101ACCEVKIT
Evaluation Kit for the MAX30101
MAX30101WING
Expansion Board for the MAX30101

Reference Designs

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-04 04:57
    How to Set Up the MAXREFDES100 Health Sensor Platform (HSP)
maxrefdes220 board
MAXREFDES220 Circuits from the lab

Finger Heart Rate and Pulse Oximeter Smart Sensor with Digital Signal Processing

Features and Benefits

MAX30101 Heart Rate Monitor and Pulse Oximeter

  • Tiny, 5.6mm × 3.3mm × 1.55mm 14-Pin Optical Module
  • Integrated Cover Glass for Optimal, Robust Performance
  • Ultra-Low Power Operation for Mobile Devices (<1mW)
  • Programmable Sample Rate and LED Current for Power Savings
  • High SNR (Signal-to-Noise) Ratio, >80dB (typ)

MAX32664 Sensor Hub

  • Maxim-Licensed Firmware for Complete Algorithmic Support of: 1) Finger Heart-Rate and Blood Oxygen Saturation Calculations or 2) BPT, Heart-Rate, and Blood Oxygen Saturation Calculations
  • Industry-Standard I2C Interface for Communication with Host Controller
  • Dedicated Bootloader Authenticates Secure Firmware Updates

3-Axis Accelerometer

  • Provides Greater Accuracy
  • Compensates for Motion Artifacts
MAXREFDES100
Health Sensor Platform
MAXREFDES1044
Heart-Rate Monitor Using the MAX30101
MAXREFDES220
Finger Heart Rate and Pulse Oximeter Smart Sensor with Digital Signal Processing

Latest Discussions