MAX2682

PRODUCTION

400MHz to 2.5GHz, Low-Noise, SiGe Downconverter Mixers

Part Models
2
1ku List Price
Starting From $1.52
Viewing:

Part Details

  • 400MHz to 2.5GHz Operation
  • +2.7V to +5.5V Single-Supply Operation
  • Low Noise Figure: 6.3dB at 900MHz (MAX2680)
  • High Input Third-Order Intercept Point (IIP3 at 2450MHz)
    • -6.9dBm at 5.0mA (MAX2680)
    • +1.0dBm at 8.7mA (MAX2681)
    • +3.2dBm at 15.0mA (MAX2682)
  • < 0.1µA Low-Power Shutdown Mode
  • Ultra-Small Surface-Mount Packaging
MAX2682
400MHz to 2.5GHz, Low-Noise, SiGe Downconverter Mixers
MAX2680, MAX2681, MAX2682: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX2682EVKIT

Evaluation Kit for the MAX2680/MAX2681/MAX2682

Features and Benefits

  • Easy Evaluation of MAX2680/MAX2681/MAX2682
  • Easy Evaluation of All Device Functions
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input Matched to 50Ω at 900MHz
  • IF Output Matched to 50Ω at 70MHz
  • SMA Input and Output Signal Connectors
  • All Critical Peripheral Components Included

Product Details

The MAX2680/MAX2681/MAX2682 evaluation kits (EV kits) simplify the evaluation of the MAX2680/MAX2681/MAX2682 downconverter mixers. They enable testing of all device functions and require no additional support circuitry. Signal inputs and outputs use SMA connectors to ease the connection of RF test equipment.

All three EV kits share the same PC board but have RF input matching components optimized for each device at an RF frequency of 900MHz. Be sure to select the EV kit for the device that meets your performance needs. Consult the Selector Guide in the MAX2680/MAX2681/MAX2682 data sheet for the various combinations of power gain, input IP3, noise figure, and supply current offered by each device. The IF output matching components are optimized for an IF frequency of 70MHz. All matching components may be changed to match RF frequencies from 400MHz to 2.5GHz and IF frequencies from 10MHz to 500MHz. Consult Tables 2 and 4 in the MAX2680/MAX2681/MAX2682 data sheet for component values appropriate for each device at other RF and IF operating frequencies.

Applications

  • 400MHz/900MHz/2.4GHz ISM-Band Radios
  • Cell Phones/Cordless Phones
  • IEEE 802.11 and Wireless Data
  • Personal Communications Systems (PCS)
  • Wireless Local Loop (WLL)

MAX2681EVKIT

Evaluation Kit for the MAX2680/MAX2681/MAX2682

Features and Benefits

  • Easy Evaluation of MAX2680/MAX2681/MAX2682
  • Easy Evaluation of All Device Functions
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input Matched to 50Ω at 900MHz
  • IF Output Matched to 50Ω at 70MHz
  • SMA Input and Output Signal Connectors
  • All Critical Peripheral Components Included

Product Details

The MAX2680/MAX2681/MAX2682 evaluation kits (EV kits) simplify the evaluation of the MAX2680/MAX2681/MAX2682 downconverter mixers. They enable testing of all device functions and require no additional support circuitry. Signal inputs and outputs use SMA connectors to ease the connection of RF test equipment.

All three EV kits share the same PC board but have RF input matching components optimized for each device at an RF frequency of 900MHz. Be sure to select the EV kit for the device that meets your performance needs. Consult the Selector Guide in the MAX2680/MAX2681/MAX2682 data sheet for the various combinations of power gain, input IP3, noise figure, and supply current offered by each device. The IF output matching components are optimized for an IF frequency of 70MHz. All matching components may be changed to match RF frequencies from 400MHz to 2.5GHz and IF frequencies from 10MHz to 500MHz. Consult Tables 2 and 4 in the MAX2680/MAX2681/MAX2682 data sheet for component values appropriate for each device at other RF and IF operating frequencies.

Applications

  • 400MHz/900MHz/2.4GHz ISM-Band Radios
  • Cell Phones/Cordless Phones
  • IEEE 802.11 and Wireless Data
  • Personal Communications Systems (PCS)
  • Wireless Local Loop (WLL)

MAX2680EVKIT

Evaluation Kit for the MAX2680/MAX2681/MAX2682

Features and Benefits

  • Easy Evaluation of MAX2680/MAX2681/MAX2682
  • Easy Evaluation of All Device Functions
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input Matched to 50Ω at 900MHz
  • IF Output Matched to 50Ω at 70MHz
  • SMA Input and Output Signal Connectors
  • All Critical Peripheral Components Included

Product Details

The MAX2680/MAX2681/MAX2682 evaluation kits (EV kits) simplify the evaluation of the MAX2680/MAX2681/MAX2682 downconverter mixers. They enable testing of all device functions and require no additional support circuitry. Signal inputs and outputs use SMA connectors to ease the connection of RF test equipment.

All three EV kits share the same PC board but have RF input matching components optimized for each device at an RF frequency of 900MHz. Be sure to select the EV kit for the device that meets your performance needs. Consult the Selector Guide in the MAX2680/MAX2681/MAX2682 data sheet for the various combinations of power gain, input IP3, noise figure, and supply current offered by each device. The IF output matching components are optimized for an IF frequency of 70MHz. All matching components may be changed to match RF frequencies from 400MHz to 2.5GHz and IF frequencies from 10MHz to 500MHz. Consult Tables 2 and 4 in the MAX2680/MAX2681/MAX2682 data sheet for component values appropriate for each device at other RF and IF operating frequencies.

Applications

  • 400MHz/900MHz/2.4GHz ISM-Band Radios
  • Cell Phones/Cordless Phones
  • IEEE 802.11 and Wireless Data
  • Personal Communications Systems (PCS)
  • Wireless Local Loop (WLL)

MAX2682EVKIT
Evaluation Kit for the MAX2680/MAX2681/MAX2682
MAX2681EVKIT
Evaluation Kit for the MAX2680/MAX2681/MAX2682
MAX2680EVKIT
Evaluation Kit for the MAX2680/MAX2681/MAX2682

Latest Discussions

Recently Viewed