MAX22516

RECOMMENDED FOR NEW DESIGNS

IO-Link Data Link Controller with Transceiver and Integrated DC-DC

Part Models
4
1ku List Price
Starting From $5.42

Part Details

  • Easily Enhance IO-Link Communication
    • COM3: 400μs (min) Cycle Time Support
    • Data Link Controller Autonomously Answers All Master Message Requests
    • Deterministic Device Answer Delay
  • Highly Integrated Solution
    • Complete Data Link Layer Includes
      • Message Handler
      • ISDU Handler
      • Page Handler
      • Event Handler
      • Mode Handler
      • Startup Handler
    • 15MHz SPI with Burst Mode
    • High Efficiency 200mA DC-DC with Adjustable Output
    • High Accuracy 3.3V and 5V Linear Regulators
  • Flexible Application
    • Transparent (TX, RX, TXEN) Mode Option
    • LED Drivers with Programmable Sequence
    • COM1, COM2, and COM3 Data Rates
  • Robust and Reliable Design
    • Integrated ±1kV/500Ω Surge Protection
  • Optimized for Small Sensor Designs
    • Available in Small WLP (3.53mm x 3.16mm) and 40-pin TQFN-EP (5mm x 5mm) Packages
MAX22516
IO-Link Data Link Controller with Transceiver and Integrated DC-DC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX22516EVKIT

Evaluation Kit for MAX22516

Features and Benefits

  • IO-Link Compliant Device Transceiver
  • I/O and SPI Interface Terminals
  • Windows 10 Compatible Software

Product Details

The MAX22516 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22516 IO-Link® data link controller with transceiver and integrated DC-DC buck regulator. The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22516. The EV kit is connected to a PC through a USB-A-to-micro-B cable.

Windows based GUI software is available for use with the EV kit and can be downloaded from Analog Devices’ website at www.analog.com/products/en/MAX22516. Windows 7 or newer Windows operating system is required to use the EV kit software.

MAX22516EVKIT
Evaluation Kit for MAX22516

Reference Designs

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2025-04-10 08:19
    MAXREFDES281 Programming
  • lazy blur
    VIDEO · 2025-04-03 07:45
    MAXREFDES281 Introduction and Demonstration
MAXREFDES284
IO-Link to Pmod™ Adapter
MAXREFDES281
IO-Link to Pmod Adapter

Latest Discussions

Recently Viewed