MAXM17572

RECOMMENDED FOR NEW DESIGNS

4.5V to 60V, 1A Himalaya uSLIC Step-Down Power Module

Part Models
2
1ku List Price
Starting From $3.98

Part Details

  • Easy to use
    • Wide 4.5V to 60V Input
    • Adjustable 0.9V to 12V Output
    • ±1.2% Feedback Accuracy
    • Up to 1A Output Current
    • Internally Control Loop Compensated
    • All Ceramic Capacitors
  • Flexible Design
    • PWM Mode of Operation
    • Adjustable Frequency with External Frequency Synchronization (400kHz to 2.2MHz)
    • Programmable Soft-Start
    • Open-Drain Power Good Output (RESET Pin)
    • Programmable EN/UVLO threshold
    • Auxiliary Bootstrap Supply (EXTVCC) for Improved Efficiency
  • Robust Operation
    • Over Temperature Protection
    • Hiccup Over Current Protection
    • High Industrial Ambient Operating Temperature Range (-40°C to +125°C)/Junction Temperature Range (-40°C to +150°C)
  • Rugged
    • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions.
MAXM17572
4.5V to 60V, 1A Himalaya uSLIC Step-Down Power Module
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAXM17572EVKIT

Evaluation Kit for MAXM17572 in 5V Output Application

Features and Benefits

  • Wide 7.0V to 60V Input Range
  • Programmed 5V output, up to 1A Output Current
  • High 89.4% Efficiency (VIN = 24V, VOUT = 5V at 0.7A)
  • 900kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Programmed 1ms Soft-Start Time
  • PWM Mode of Operation
  • Open-Drain RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions

Product Details

The MAXM17572 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17572 high-voltage, high-efficiency, synchronous step-down DC-DC power module. The EV kit is programmed for 5V output and delivers load currents up to 1A. The programmed switching frequency is 900kHz for optimum efficiency and component size. The EV kit features an adjustable input under-voltage lockout, adjustable softstart, open-drain RESET signal, and external frequency synchronization. The MAXM17572 module data sheet provides a complete description, features, benefits, and parameters of the part that should be read in conjunction with this EV kit data sheet prior to operating the EV kit.

MAXM17572EVKIT
Evaluation Kit for MAXM17572 in 5V Output Application

Reference Designs

MAXREFDES284
IO-Link to Pmod™ Adapter

Latest Discussions