LTM4671

RECOMMENDED FOR NEW DESIGNS

Quad DC/DC µModule Regulator with Configurable Dual 12A, Dual 5A Output Array

Part Models
2
1ku List Price
Starting From $32.35

Part Details

  • Quad Output Step-Down µModule® Regulator with Dual 12A and Dual 5A Output
  • Wide Input Voltage Range: 3.1V to 20V
  • Dual 12A DC Output from 0.6V to 3.3V
  • Dual 5A DC Output from 0.6V to 5.5V
  • Up to 7W Power Dissipation (TA = 60°C, 200LFM, No Heat Sink)
  • ±1.5% Total Output Voltage Regulation
  • Dual Differential Sensing Amplifier
  • Current Mode Control, Fast Transient Response
  • Parallelable for Higher Output Current
  • Selectable Burst Mode® Operation
  • Output Voltage Tracking
  • Internal Temperature Sensing Diode Output
  • External Frequency Synchronization
  • Overvoltage, Current and Temperature Protection
  • 9.5mm × 16mm × 4.72mm BGA Package
LTM4671
Quad DC/DC µModule Regulator with Configurable Dual 12A, Dual 5A Output Array
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4671

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM4671
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2659A

LTM4671 Demo Board | Quad Output (Dual 12A, Dual 5A) Step-Down μModule Regulator

Product Details

Demonstration circuit 2659A features the LTM4671 µModule® regulator, a high performance high efficiency four output step-down regulator. The LTM4671EY has an operating input voltage range of 3.6V to 20V providing up to 12A from each of its two higher current rails and up to 5A from each of its two lower current rails. The two higher current rails’ output voltage is programmable from 0.6V to 3.3V while the two lower current rails’ output voltage is programmable from 0.6V to 5.5V. High current rails can be paralleled together, and lower current rails can be paralleled together to satisfy higher rail current requirements. The LTM4671EY is a complete multi-output DC-DC point-of-load regulator in a thermally enhanced 16mm × 9.5mm × 4.82mm BGA package requiring only a few input and output capacitors. Output voltage tracking is made available by the TRACK/SS pins for supply rail sequencing. Temperature sensing options are included via the TSENSE and TMON pins. External clock synchronization is available through the CLKIN pins, CLKOUT pins provide for optional synchronization of additional module phases. The LTM4671 data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2659A.

DC2659A
LTM4671 Demo Board | Quad Output (Dual 12A, Dual 5A) Step-Down μModule Regulator

Reference Designs

Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX SI development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations for an alternate power tree that allows for direct power conversion from 12V input is provided below.
Stratix 10 GX Signal Integrity Development Kit

Latest Discussions