LTC6991

PRODUCTION

TimerBlox: Resettable, Low Frequency Oscillator

Part Models
18
1ku List Price
Starting From $1.72

Part Details

  • Period Range: 1ms to 9.5 Hours
  • Configured with 1 to 3 Resistors
  • <1.5% Maximum Frequency Error
  • Output Reset Function
  • 2.25V to 5.5V Single Supply Operation
  • 55µA to 80µA Supply Current
  • (2ms to 9.5hr Clock Period)
  • 500µs Start-Up Time
  • CMOS Output Driver Sources/Sinks 20mA
  • –55°C to 125°C Operating Temperature Range
  • Available in Low Profile (1mm) SOT-23 (ThinSOT) and 2mm × 3mm DFN Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC6991
TimerBlox: Resettable, Low Frequency Oscillator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1562B-B

LTC6991 Demo Board | 1Hz (1s) Fixed Frequency

Product Details

Demonstration circuit 1562B is an engineering tool to design and evaluate the LTC699X-X family of TimerBlox® circuits. The center section of the board contains a preconfigured TimerBlox function. DC1562B comes in twelve timing function variations as outlined in Table 1.


 


 


DC1562B-B
LTC6991 Demo Board | 1Hz (1s) Fixed Frequency

Reference Designs

Figure 1. CN0521 Simplified Block Diagram
CN0521 Circuits from the lab

USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

Features and Benefits

  • +26 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
Figure 1. CN0518 Simplified Block Diagram
CN0518 Circuits from the lab

USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

Features and Benefits

  • +25 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
Figure 1. CN0555 Simplified Block Diagram
CN0555 Circuits from the lab

USB-Powered, 433.92 MHz RF Low Noise Amplifier Receiver with Overpower Protection

Features and Benefits

  • Optimized to Receive the 433MHz ISM Band
  • Receive Gain of 40dB
  • Overvoltage Protection Circuit with Automatic Turn off/on
  • Powered from a USB cable
Figure 1. Simplified Block Diagram of EVAL-CN0534-EBZ
CN0534 Circuits from the lab

USB Powered 5.8 GHz RF LNA Receiver with Output Power Protection

Features and Benefits

  • 23.5 dB Gain
  • 5.8 GHz Optimized LNA
  • ISM Band Operation
  • USB Powered

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-01-24 01:01
    CN0534: USB Powered 5.8 GHz RF LNA w/ Output Power Protection
CN0521
USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
CN0518
USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
CN0555
USB-Powered, 433.92 MHz RF Low Noise Amplifier Receiver with Overpower Protection
CN0534
USB Powered 5.8 GHz RF LNA Receiver with Output Power Protection

Latest Discussions

Recently Viewed