Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

LTC5582

PRODUCTION

40MHz to 10GHz RMS Power Detector with 57dB Dynamic Range

Part Models
6
1ku List Price
Starting From $7.69

Part Details

  • Frequency Range: 40MHz to 10GHz
  • Linear Dynamic Range: Up to 57dB
  • Accurate RMS Power Measurement of High Crest Factor Modulated Waveforms
  • Exceptional Accuracy Over Temperature: ±0.5dB (Typ)
  • Low Linearity Error within Dynamic Range
  • Single-Ended or Differential RF Inputs
  • Fast Response Time: 90ns Rise Time
  • Low Supply Current: 41.6mA at 3.3V (Typ)
  • Small 3mm × 3mm DFN10
  • AEC-Q100 Qualified for Automotive Applications
LTC5582
40MHz to 10GHz RMS Power Detector with 57dB Dynamic Range
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic RMS Detectors 1
LTC5583 PRODUCTION Matched Dual-Channel 6GHz RMS Power Detector
Single Channel A/D Converters 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1528A

LTC5582IDD | Demo Board 40MHz to 6GHz RMS Detector

Product Details

DC1528A: Demo Board for the LTC5582 40MHz to 10GHz RMS Power Detector with 57dB Dynamic Range.

DC1528A
LTC5582IDD | Demo Board 40MHz to 6GHz RMS Detector

Latest Discussions

Recently Viewed