HMC951A

RECOMMENDED FOR NEW DESIGNS

5.6 GHz to 8.6 GHz, GaAs, MMIC, I/Q Downconverter

Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion gain: 13 dB typical
  • Image rejection: 32 dBc typical
  • Input P1dB compression: −6 dBm typical
  • Input IP3: 3 dBm typical, 6.0 GHz to 8.6 GHz
  • Noise figure: 2 dB typical
  • LO to RF isolation: 48 dBm typical
  • LO to IF isolation: 13 dBm typical
  • RF to IF isolation: 10 dBm typical
  • Amplitude balance: 0.2 dB typical
  • Phase balance: −2° typical
  • RF return loss: 10 dB typical
  • LO return loss: 15 dB typical
  • IF return loss: 15 dB typical
  • Exposed paddle, 4 mm × 4 mm, 24-lead, LFCSP
HMC951A
5.6 GHz to 8.6 GHz, GaAs, MMIC, I/Q Downconverter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC951A

HMC951A Evaluation Board

Product Details

The circuit board used in the application must use RF circuit design techniques. Signal lines must have 50 Ω impedance and connect the package ground leads and exposed pad directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes.

EVAL-HMC951A
HMC951A Evaluation Board

Latest Discussions

Recently Viewed