HMC934

Obsolete

Analog Phase Shifter SMT, 1 - 2 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Octave Bandwidth: 1 to
    2 GHz
  • 400° Phase Shift
  • Low Insertion Loss: 3.5 dB
  • Low Phase Error: +3.5 / -2 deg
  • Single Positive Voltage Control
  • 32 Lead 5 x 5mm QFN Package: 25 mm²

Suggested Replacement Parts

HMC936A RECOMMENDED FOR NEW DESIGNS

GaAS MMIC 6 Bit Digital Phase Shifters, 1.2 - 1.4 GHz

HMC934
Analog Phase Shifter SMT, 1 - 2 GHz
hmc934lp5e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC936A RECOMMENDED FOR NEW DESIGNS

GaAS MMIC 6 Bit Digital Phase Shifters, 1.2 - 1.4 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC934LP5E
HMC934LP5E Evaluation Board

Latest Discussions

Recently Viewed