Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC936A

RECOMMENDED FOR NEW DESIGNS

GaAS MMIC 6 Bit Digital Phase Shifters, 1.2 - 1.4 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low RMS phase error: 1.2°
  • Low insertion loss: 5 dB
  • High linearity: +45 dBm
  • Positive control logic
  • 360° coverage, LSB = 5.625°
  • 28 lead 6x6 mm SMT package: 36mm2
HMC936A

GaAS MMIC 6 Bit Digital Phase Shifters, 1.2 - 1.4 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC936A
HMC936A Evaluation Board

Latest Discussions