Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC862A

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 24 GHz, Low Noise, Programmable Divider

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low noise floor: −153 dBc/Hz at 100 kHz offset
  • Programmable frequency divider (N)
    • N = 1, 2, 4, or 8
  • Wide bandwidth: 0.1 GHz to 24 GHz
  • Low current consumption: 81 mA in the N = 8 divide state
  • HBM ESD sensitivity, Class 2 classification
  • FICDM ESD sensitivity, Class C3 classification
  • 16-lead, 3 mm × 3 mm LFCSP package: 9 mm2
HMC862A
0.1 GHz to 24 GHz, Low Noise, Programmable Divider
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-HMC862A

HMC862A Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC862A.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC862A
HMC862A Evaluation Board

Latest Discussions