HMC8326

NOT RECOMMENDED FOR NEW DESIGNS

E-Band Low Noise Downconverter SiP 71 - 76 GHz

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Conversion Gain: 12 dB typical
  • Image Rejection: 30 dBc typical
  • Noise Figure: 6 dB typical
  • Input Third-Order Intercept (IP3): 1 dBm typical
  • Input Power for P1dB Compression: -9 dBm
  • Fully Integrated In Surface Mount 34 Lead 13 mm x 11 mm Package
HMC8326
E-Band Low Noise Downconverter SiP 71 - 76 GHz
HMC8326LG Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADMV7410 RECOMMENDED FOR NEW DESIGNS E-Band Low Noise Downconverter SiP, 71 GHz to 76 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-HMC8326

HMC8326 Evaluation Board

Product Details

The EV2HMC8326LG is a fully populated 4-layer evaluation board that allows evaluation of the 71 GHz to 76 GHz HMC8326LG E-band low noise downconverter system-in-package (SiP).

The board assembly includes 4 edge mounted SMA connectors for the differential I and Q mixer outputs as well as a single edge mounted 2.9mm connector for the LO drive input signal. The evaluation board is mounted on an aluminum backplate which includes a standard WR-12 waveguide hole pattern for the E-band signal input.

The board is equipped with LDOs for DC bias and only +5/–5V are needed for powering up the LDOs.

Please refer to the data sheet for detailed biasing requirements and application circuit information.

EVAL-HMC8326
HMC8326 Evaluation Board
eval-image-unavailable

Latest Discussions

Recently Viewed