Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC815B

RECOMMENDED FOR NEW DESIGNS

21 GHz to 27 GHz, GaAs, MMIC, I/Q Upconverter

Part Models
3
1ku List Price
price unavailable

Part Details

  • Conversion gain: 12 dB typical
  • Sideband rejection: 20 dBc typical
  • OP1dB compression: 20 dBm typical
  • OIP3: 27 dBm typical
  • 2× LO to RF isolation: 10 dB typical
  • 2× LO to IF isolation: 15 dB typical
  • RF return loss: 12 dB typical
  • LO return loss: 15 dB typical
  • IF return loss: 15 dB typical
  • Exposed pad, 4.90 mm × 4.90 mm, 32-terminal, ceramic LCC
HMC815B
21 GHz to 27 GHz, GaAs, MMIC, I/Q Upconverter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC815B
HMC815B Evaluation Board

Latest Discussions

Recently Viewed