HMC8118

RECOMMENDED FOR NEW DESIGNS

71 GHz to 76 GHz, E-Band I/Q Upconverter 


Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Conversion loss: 11 dB typical
  • Sideband rejection: 33 dBc typical Input power for 1 dB compression (P1dB): 14 dBm typical
  • Input third-order intercept (IP3): 22 dBm typical
  • Input second-order intercept (IP2): −5 dBm typical 
  • 6× local oscillator (LO) leakage at RFOUT: −27 dBm typical 
  • RF return loss: 6 dB typical 
  • LO return loss: 18 dB typical 
  • Die size: 3.601 mm × 1.609 mm × 0.05 mm
HMC8118
71 GHz to 76 GHz, E-Band I/Q Upconverter 

HMC8118 Functional Block Diagram HMC8118 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed