HMC802

Obsolete

20 dB 1-Bit Digital Positive Control Attenuator SMT, DC - 10 GHz

Viewing:

Part Details

  • ±0.6 dB Typical Step Error
  • Low Insertion Loss: 3 dB
  • High IP3: +55 dBm
  • Single Control Line
  • TTL/CMOS Compatible Control
  • Single +5V Supply
  • 16 Lead 3x3mm SMT Package: 9mm²

Suggested Replacement Parts

HMC802A RECOMMENDED FOR NEW DESIGNS

20 dB GaAs MMIC 1-Bit Digital Positive Control Attenuator SMT, DC - 10 GHz

HMC802
20 dB 1-Bit Digital Positive Control Attenuator SMT, DC - 10 GHz
hmc802lp3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC802A RECOMMENDED FOR NEW DESIGNS 20 dB GaAs MMIC 1-Bit Digital Positive Control Attenuator SMT, DC - 10 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC802LP3E
HMC802LP3E Evaluation Board

Latest Discussions

Recently Viewed