Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC788A

RECOMMENDED FOR NEW DESIGNS

0.01 GHz to 10 GHz, MMIC, GaAs, pHEMT RF Gain Block

Part Models
4
1ku List Price
price unavailable

Part Details

  • Gain: 14 dB typical
  • Operational frequency range: 0.01 GHz to 10 GHz
  • Input/output internally matched to 50 Ω
  • High input linearity
    • 1 dB compression (P1dB): 20 dBm typical
    • Output third-order intercept (OIP3): 33 dBm typical
  • Supply voltage: 5 V typical
  • 2 mm × 2 mm, 6-lead lead frame chip scale package 

HMC788A-EP supports defense and aerospace applications (AQEC standard)

  • Download the HMC788A-EP data sheet (pdf)
  • Extended industrial temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
HMC788A
0.01 GHz to 10 GHz, MMIC, GaAs, pHEMT RF Gain Block
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0507 Circuits from the lab

A Complete Two-Port Vector Network Analyzer  

Features and Benefits

  • Complete 2-Port Vector Network Analyzer
  • Frequency range from 1.7 GHz to 3.4 GHz
  • Zero-IF System Architecture
CN0507
A Complete Two-Port Vector Network Analyzer  

Latest Discussions