Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC774ALC3B

PRODUCTION

7 GHz to 34 GHz, MMIC, Double Balanced Mixer

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Passive: no dc bias required
  • Input IP3: 20 dBm typical, downconverter
  • LO to RF isolation: 30 dB typical
  • Wide IF bandwidth: DC to 8 GHz
  • 12-terminal, ceramic, 3 mm × 3 mm, leadless chip carrier
HMC774ALC3B
7 GHz to 34 GHz, MMIC, Double Balanced Mixer
HMC774ALC3B Functional Block Diagram HMC774ALC3B Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC774ALC3B
HMC774ALC3B Evaluation Board
EV1HMC774ALC3BANGLE-web EV1HMC774ALC3BBOTTOM-web EV1HMC774ALC3BTOP-web

Latest Discussions

Recently Viewed