HMC7587

RECOMMENDED FOR NEW DESIGNS

E-Band I/Q Downconverter, 81 GHz to 86 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Conversion gain: 10 dB typical
  • Image rejection: 30 dBc typical
  • Noise figure: 6 dB typical
  • Input power for 1 dB compression (P1dB): −10 dBm typical
  • Input third-order intercept (IP3): −2 dBm typical
  • Input second-order intercept (IP2): 25 dBm typical
  • 6× LO leakage at RFIN: −40 dBm typical
  • Radio frequency (RF) return loss: 10 dB typical
  • Local oscillator (LO) return loss: 20 dB typical
  • Die size: 3.599 mm × 2.199 mm × 0.05 mm
HMC7587
E-Band I/Q Downconverter, 81 GHz to 86 GHz
HMC7587 Functional Block Diagram HMC7587 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed