Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC653-Die

PRODUCTION

Fixed, 3 dB Passive Attenuator Chip, DC - 50 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Bandwidth: DC - 50 GHz
  • 9 Attenuator Products:
    0, 2, 3, 4, 6, 10, 15, & 20 dB Fixed Levels
  • Power Handling: +25 dBm
  • HMC651 & HMC658
    Die Size: 0.57 x 0.45 x 0.1 mm
  • HMC650, HMC652, HMC653, HMC654, HMC655, HMC656 & HMC657
    Die Size: 0.42 x 0.45 x 0.1 mm
HMC653-Die
Fixed, 3 dB Passive Attenuator Chip, DC - 50 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC653-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed