HMC641

Obsolete

HMC641 / HMC641LC4 / HMC641LP4E SP4T

Nonreflective Switch Chip, DC to 20 GHz

Part Models
6
1ku List Price
price unavailable
Viewing:

Part Details

  • Broadband performance: DC to 20 GHz
  • High isolation: 42 dB @ 12 GHz; 42 dB @ 10 GHz
  • Low insertion loss: 2.1 dB @ 12 GHz; 2.3 dB @ 10 GHz
  • Integrated 2:4 TTL decoder
  • Small size: 1.92 mm x 1.60 mm x 0.10 mm
  • 24-lead 4 mm x 4 mm SMT package: 16 mm²

Suggested Replacement Parts

HMC641A-DIE RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 18 GHz, GaAs SP4T Switch

HMC641
HMC641 / HMC641LC4 / HMC641LP4E SP4T

Nonreflective Switch Chip, DC to 20 GHz

HMC641 - COPY_fbl HMC641LC4 - COPY_fbl HMC641LP4 - COPY_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC641ALP4E 0.1 GHz to 20 GHz GaAs, Nonreflective, SP4T Switch
HMC641ALC4 GaAs MMIC SP4T Non-Reflective Switch, DC - 20 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC641
HMC641 Evaluation Board

Latest Discussions

Recently Viewed