Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC577

RECOMMENDED FOR NEW DESIGNS

x2 Active Multiplier SMT, 27 - 31 GHz Fout

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Very High Output Power: +20 dBm
  • Low Input Power Drive: -2 to +6 dBm
  • Very High Fo, 3Fo Isolation:
    >55 dBc @ Fout= 29 GHz
  • 100 kHz SSB Phase Noise: -128 dBc/Hz
  • Single Supply: +5V @ 213 mA
  • 24 Lead 4×4mm QFN Package: 16mm2
HMC577
x2 Active Multiplier SMT, 27 - 31 GHz Fout
HMC577 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC577LC4B

HMC577LC4B Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC577LC4B

The Design Files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC577LC4B
HMC577LC4B Evaluation Board
HMC577 Evaluation Board HMC577 Evaluation Board - Top HMC577 Evaluation Board - Bottom

Latest Discussions

Recently Viewed