HMC575

RECOMMENDED FOR NEW DESIGNS

x2 Active Multiplier SMT, 6 - 9 GHz Fout

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • High Output Power: +17 dBm
  • Low Input Power Drive: -2 to +6 dBm
  • 100 KHz SSB Phase Noise: -140 dBc/Hz
  • Fo, 3Fo Isolation: 15 dBc
  • Single Supply: +5V@ 90 mA
  • RoHS Compliant 4×4 mm SMT Package
HMC575
x2 Active Multiplier SMT, 6 - 9 GHz Fout
HMC575 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC575LP4

HMC575LP4 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC575LP4.

The Design Files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC575LP4
HMC575LP4 Evaluation Board
HMC575 Evaluation Board HMC575 Evaluation Board - Top View HMC575 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed