Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC553ALC3B

PRODUCTION

6 GHz to 14 GHz, GaAs, MMIC, Double-Balanced Mixer

Part Models
3
1ku List Price
price unavailable

Part Details

  • Passive: no dc bias required
  • Conversion loss: 7 dB typical at 6 GHz to 11 GHz
  • Input IP3: 18 dBm typical at 6 GHz to 11 GHz
  • LO to RF isolation: 36 dB typical
  • Wide IF bandwidth: dc to 5 GHz
  • RoHS compliant, 12-terminal, 2.90 mm × 2.90 mm LCC package
HMC553ALC3B
6 GHz to 14 GHz, GaAs, MMIC, Double-Balanced Mixer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC553ALC3B
HMC553ALC3B Evaluation Board

Latest Discussions

Recently Viewed