Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC521A

RECOMMENDED FOR NEW DESIGNS

8.5 GHz to 13.5 GHz, GaAs, MMIC, I/Q Mixer

Part Models
5
1ku List Price
price unavailable
Viewing:

Part Details

  • Downconverter, 8.5 GHz to 13.5 GHz
    • Conversion loss: 9 dB typical
    • Image rejection: 27.5 dBc typical
    • LO to RF isolation: 39 dB typical
    • Input IP3: 16 dBm typical
  • Wide IF Bandwidth: dc to 3.5 GHz
  • 3.9 mm × 3.9 mm, 24-terminal LCC package: 16 mm²
HMC521A
8.5 GHz to 13.5 GHz, GaAs, MMIC, I/Q Mixer
hmc521a Functional Block Diagram hmc521a Pin Configuration hmc521a Circuit Diagram HMC521ACHIPS Functional Block Diagram HMC521ACHIPS Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC521A
HMC521A Evaluation Board
EV1HMC521ALC4ANGLE-web EV1HMC521ALC4BOTTOM-web EV1HMC521ALC4TOP-web

Latest Discussions

Recently Viewed