Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC494

RECOMMENDED FOR NEW DESIGNS

InGaP HBT Divide-by-8 SMT, DC - 18 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Ultra Low SSB Phase Noise:
    -150 dBc/Hz
  • Very Wide Bandwidth
  • Output Power: -4 dBm
  • Single DC Supply: +5V
  • 3×3 mm QFN Package
HMC494
InGaP HBT Divide-by-8 SMT, DC - 18 GHz
HMC494 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-HMC494LP3

HMC494LP3 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC494LP3.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC494LP3
HMC494LP3 Evaluation Board
HMC494 Evaluation Board

Latest Discussions

Recently Viewed