Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC329ALC3B

PRODUCTION

GaAs, MMIC, Double Balanced Mixer, 24 - 32 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Conversion loss (downconverter): 11 dB typical
  • LO to RF isolation: 36.5 dB typical for 24 GHz to 30 GHz performance
  • Input IP3 (downconverter): 20 dBm typical
  • 12-terminal, RoHS compliant, 3 mm × 3 mm LCC package
HMC329ALC3B
GaAs, MMIC, Double Balanced Mixer, 24 - 32 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC329ALC3B
HMC329ALC3B Evaluation Board

Latest Discussions

No discussions on HMC329ALC3B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed