ADuM220N

RECOMMENDED FOR NEW DESIGNS

Robust 5.0 kV rms Dual Channel Digital Isolator & 0 Reverse Channels & 7.8mm Creepage

Part Models
4
1ku List Price
Starting From $1.31

Part Details

  • High common-mode transient immunity: 100 kV/μs
  • High robustness to radiated and conducted noise
  • Low propagation delay: 13 ns maximum for 5 V operation, 15 ns maximum for 1.8 V operation
  • 150 Mbps maximum data rate
  • Safety and regulatory approvals
    • RW-16 [SOIC_W] package
      • UL 1577
        • VISO = 5000 V rms for 1 minute
      • IEC/EN/CSA 62368-1
      • IEC/CSA 60601-1
      • IEC/CSA 61010-1
      • CQC GB 4943.1
      • DIN EN IEC 60747-17 (VDE 0884-17)
        • VIORM = 849 V peak
    • RI-8 [SOIC_IC] package
      • UL 1577
        • VISO = 5000 V rms for 1 minute
      • IEC/EN/CSA 62368-1
      • IEC/CSA 60601-1
      • IEC/CSA 61010-1
      • CQC GB 4943.1 (pending)
      • DIN EN IEC 60747-17 (VDE 0884-17)
        • VIORM = 849 V peak
  • Low dynamic power consumption
  • 1.8 V to 5 V level translation
  • High temperature operation: 125°C maximum
  • Fail-safe high or low options
  • 8-lead/16-lead, RoHS compliant SOIC packages
  • Qualified for automotive applications
ADuM220N

Robust 5.0 kV rms Dual Channel Digital Isolator & 0 Reverse Channels & 7.8mm Creepage

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM320N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed