ADuM225N

RECOMMENDED FOR NEW DESIGNS

Robust 5.0 kV rms Dual Channel Digital Isolator & 0 Reverse Channels & 8.3mm Creepage

Part Models
4
1ku List Price
Starting From $1.31

Part Details

  • High common-mode transient immunity: 100 kV/μs
  • High robustness to radiated and conducted noise
  • Low propagation delay: 13 ns maximum for 5 V operation, 15 ns maximum for 1.8 V operation
  • 150 Mbps maximum data rate
  • Safety and regulatory approvals (pending)
    • Safety and regulatory approvals
      • RW-16 [SOIC_W] package
        • UL 1577
          • VISO = 5000 V rms for 1 minute
        • IEC/EN/CSA 62368-1
        • IEC/CSA 60601-1
        • IEC/CSA 61010-1
        • CQC GB 4943.1
        • DIN EN IEC 60747-17 (VDE 0884-17)
          • VIORM = 849 V peak
      • RI-8 [SOIC_IC] package
        • UL 1577
          • VISO = 5000 V rms for 1 minute
        • IEC/EN/CSA 62368-1
        • IEC/CSA 60601-1
        • IEC/CSA 61010-1
        • CQC GB 4943.1 (pending)
        • DIN EN IEC 60747-17 (VDE 0884-17)
          • VIORM = 849 V peak
  • Low dynamic power consumption
  • 1.8 V to 5 V level translation
  • High temperature operation: 125°C maximum
  • Fail-safe high or low options
  • 8-lead/16-lead, RoHS compliant SOIC packages
  • Qualified for automotive applications
ADuM225N
Robust 5.0 kV rms Dual Channel Digital Isolator & 0 Reverse Channels & 8.3mm Creepage
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM320N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-1CH2CHEBZ

Evaluation Board for Single and Dual Channel Standard Data Isolators in 8 lead SOIC Package

Features and Benefits

  • Access to all 2 data channels 
  • Multiple connection options 
  • Support for Tektronix active probes 
  • Provision for cable terminations 
  • Support for PCB edge-mounted coaxial connectors 
  • Easy configuration 
  • Sample iCoupler digital isolator must be ordered separately: 

Supported iCoupler Models
ADuM110N0BRZ / ADuM110N1BRZ
ADuM120N0BRZ / ADuM120N1BRZ
ADuM121N0BRZ / ADuM121N1BRZ
ADuM210N0BRIZ / ADuM210N1BRIZ
ADuM225N0BRIZ / ADuM225N1BRIZ
ADuM226N0BRIZ / ADuM226N1BRIZ
ADuM7240ARZ / ADuM7240CRZ
ADuM7241ARZ / ADuM7241CRZ
ADuM1200AR / ADuM1200ARZ
ADuM1200BR / ADuM1200BRZ
ADuM1200CR / ADuM1200CRZ
ADuM1200WSRZ / ADuM1200WTRZ
ADuM1200WURZ
ADuM1201AR / ADuM1201ARZ
ADuM1201BR / ADuM1201BRZ
ADuM1201CR / ADuM1201CRZ
ADuM1210BRZ
ADuM3200ARZ / ADuM3200BRZ
ADuM3200CRZ / ADuM3200WARZ
ADuM3200WBRZ / ADuM3200WCRZ
ADuM3201ARZ / ADuM3201BRZ
ADuM3201CRZ / ADuM3201WARZ
ADuM3201WBRZ / ADuM3201WCRZ
ADuM3210ARZ / ADuM3210BRZ
ADuM3210TRZ / ADuM3210WARZ
ADuM3210WBRZ / ADuM3210WCRZ
ADuM3211ARZ / ADuM3211BRZ
ADuM3211TRZ /ADuM3211WARZ
ADuM3211WBRZ / ADuM3211WCRZ
ADuM1280ARZ / ADuM1280BRZ
ADuM1280CRZ / ADuM1280WARZ
ADuM1280WBRZ / ADuM1280WCRZ
ADuM1281ARZ / ADuM1281BRZ
ADuM1281CRZ / ADuM1281WARZ
ADuM1281WBRZ / ADuM1281WCRZ

Product Details

The EVAL-1CH2CHSOICEBZ supports single and dual channel standard data isolators in 8 lead SOIC packages. The evaluation board provides a JEDEC standard 8-lead SOIC_N and SOIC_W pad layout. This supports signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal bypass capacitance. Signal sources can conducted to the board through header pins or through edge-mounted SMA connectors (not supplied with board). Terminal blocks provide for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes (not supplied with board).

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

eval board
AD-BMSE2E3W-SL

72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers

Features and Benefits

  • Variable 72 V to 96 V voltage range, suitable for E2W/E3W applications
  • ASIL-D compliant and automotive grade BMS chip
  • Built-in charge, pre-charge, and discharge circuitry
  • 1.8 mV total measurement error (TME) for cell voltage monitoring
  • High performance cell/pack voltage and current monitoring​
  • On-board isoSPI communication​
  • Low Power Cell Monitoring (LPCM) capability​
  • GPIO Controllable FET Monitoring​
  • ADBMS6830 GPIO input ready for NTC sensors​
  • Low Power MAX32690 MCU​
  • UART and CAN Communication​
  • SOC and SOH thru Enhanced Coulomb Counting Technique​
  • E2W/E3W Basic System Behavior Modes​
  • Embedded Application-ready (via CLI)​
  • With GUI capable of the following measurements and fault detection:​
    • Cell Monitoring​
    • Voltage and Current Pack Monitoring​
    • Charge Current Monitoring​
    • Discharge Current Monitoring​
    • Temperature Monitoring​
    • Cell OV/UV Detection​
    • Cell/GPIO Open-wire Detection​
    • Cell Balancing​

Product Details

The AD-BMSE2E3W-SL is a BMS reference design for light electric vehicles (LEVs). With a voltage range of 72 V to 96 V, this solution is suitable for electric 2-wheeler and 3-wheeler vehicles with high current capacity ranging up to 100 A. ​​

This single-board system utilizes the best-in-class ADBMS6830 cell monitoring chip that is capable of monitoring up to 2x 16-channel. This board also features battery pack monitoring using the ADBMS2950. ​The ADBMS6822 dual isoSPI transceiver provides a built-in 2-wire reversible isoSPI connection, which simplifies the communication of BMS parts in a daisy chain configuration before sending the data to SPI lines in the microcontroller. ​​

The on-board MAX32690 MCU, when loaded with the firmware, can perform BMS measurements such as cell voltage (average and filtered), and pack voltage and pack current measurement. The board also has a charge, pre-charge, and discharge mode that can be controlled by the ADBMS2950 pack monitor chip.​

The AD-BMSE2E3W-SL is designed to perform either in embedded mode or using a GUI, where it calculates the battery's State of Charge (SoC) and State of Health (SoH) through enhanced coulomb counting technique.​

APPLICATIONS

  • Electric and hybrid 2-wheeler vehicles
  • Electric and hybrid 3-wheeler vehicles
  • Light electric vehicles

EVAL-1CH2CHEBZ
Evaluation Board for Single and Dual Channel Standard Data Isolators in 8 lead SOIC Package
AD-BMSE2E3W-SL
72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers

Latest Discussions

Recently Viewed