ADXL358
RECOMMENDED FOR NEW DESIGNSLow Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometer
- Part Models
- 6
- 1ku List Price
- Starting From $10.20
Part Details
- 0 g offset vs. temperature (all axes): ±0.2 mg/°C typical
- Ultralow noise spectral density (all axes): 80 μg/√Hz
- Low power, VSUPPLY (LDO regulator enabled)
- In measurement mode: 150 μA
- In standby mode: 21 μA
- User adjustable analog output bandwidth
- Integrated temperature sensor
- Voltage range options
- VSUPPLY with internal regulators: 2.25 V to 3.6 V
- V1P8ANA, V1P8DIG with internal LDO regulator bypassed: 1.8 V typical ± 10%
- Operating temperature range: −40°C to +125°C
- 14-terminal, 4 mm × 4 mm × 1.04 mm, LGA package
The analog output ADXL358 is a low noise density, low 0 g offset drift, low power, 3-axis accelerometer with selectable measurement ranges. The ADXL358B supports the ±10 g and ±20 g ranges, and the ADXL358C supports the ±10 g and ±40 g ranges.
The ADXL358 offers industry leading noise, minimal offset drift over temperature, and long-term stability, enabling precision applications with minimal calibration.
The low noise of the ADXL358 over higher frequencies is ideal for condition-based monitoring and other vibration sensing applications.
APPLICATIONS
- Inertial measurement units (IMUs)/attitude and heading reference systems (AHRSs)
- Platform stabilization systems
- Structural health monitoring
- Seismic imaging
- Tilt sensing
- Robotics
- Condition monitoring
Protected by U.S. Patents 8,472,270; 9,041,462; 8,665,627; 8,917,099; 6,892,576; 9,297,825; and 7,956,621.
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL358BCCZ | LGA/CASON/CH ARRY SO NO LD | ||
ADXL358BCCZ-RL | 14-Lead LGA (4mm x 4mm x 1.04mm) | ||
ADXL358BCCZ-RL7 | 14-Lead LGA (4mm x 4mm x 1.04mm) | ||
ADXL358CCCZ | LGA/CASON/CH ARRY SO NO LD | ||
ADXL358CCCZ-RL | LGA/CASON/CH ARRY SO NO LD | ||
ADXL358CCCZ-RL7 | LGA/CASON/CH ARRY SO NO LD |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Input Voltage Buck Regulators 1 | ||
LT8618 LT8618-3.3 LT8618C |
High Efficiency 65V/100mA Synchronous Bucks | |
Internal Power Switch Buck Regulators 1 | ||
MAX17555 | RECOMMENDED FOR NEW DESIGNS | Integrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters |
Internal Power Switch Buck-Boost Regulators 1 | ||
LTC3531 | RECOMMENDED FOR NEW DESIGNS | 200mA Buck-Boost Synchronous DC/DC Converters |
Positive Linear Regulators (LDO) 1 | ||
ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |