LTC3531

RECOMMENDED FOR NEW DESIGNS

200mA Buck-Boost Synchronous DC/DC Converters

Part Models
10
1ku List Price
Starting From $2.36

Part Details

  • Regulated Output with Input Above, Below or Equal to the Output
  • Single Inductor
  • Up to 90% Efficiency
  • VIN Range: 1.8V to 5.5V
  • 200mA at 3.3VOUT from 3.6V Input
  • 125mA at 3VOUT from 2.5V Input
  • Fixed VOUT Versions (TSOT, DFN): 3.3V, 3V
  • Adjustable VOUT Version (DFN): 2V to 5V
  • Burst Mode® Operation, No External Compensation
  • Ultra Low Quiescent Current: 16μA, Shutdown Current <1μA
  • Only 3 External Components Required
    (Fixed Voltage Versions)
  • Short-Circuit Protection
  • Output Disconnect in Shutdown
  • Available in 6-Pin ThinSOT and 3mm × 3mm DFN Packages
LTC3531
200mA Buck-Boost Synchronous DC/DC Converters
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC3531
  • LTC3531-3
  • LTC3531-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC877A

LTC3531ES6-3.3 | 200mA Buck-Boost Synchronous Converter

Product Details

Demonstration circuit 877 is a high efficiency synchronous Buck-Boost converter using the LTC3531-3.3. The input range is from 1.8V to 5.5V making it ideal for single-cell  Lithium-Ion, multicell alkaline or nickel battery applications. This converter can provide 200mA when the input voltage is above 2.9V.


The DC877 features the LTC3531-3.3 in a tiny 6-pin ThinSOT package. The converter operates in Burst Mode, which provides conversion efficiency over a wide range of load currents. It has minimum component count and tiny solution size. Other features include current limiting, thermal shutdown and output disconnect.

DC877A
LTC3531ES6-3.3 | 200mA Buck-Boost Synchronous Converter

Latest Discussions

Recently Viewed