ADUM6201

PRODUCTION

Dual-Channel, 5 kV Isolators with Integrated DC/DC Converter (1/1 channel directionality)

Part Models
8
1ku List Price
Starting From $6.02

Part Details

  • isoPower integrated, isolated DC/DC converter
  • Regulated 5 V or 3.3 V output
  • Up to 400 mW output power
  • Dual dc-to-25 Mbps (NRZ) signal isolation channels
  • 16-lead SOIC package with 7.6 mm creepage
  • High temperature operation: 105°C maximum
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    UL recognition (pending)
    5000 V rms for 1 minute per UL 1577
  • CSA Component Acceptance
    Notice #5A
    IEC 60601-1: 125 V rms
  • See datasheet for additional features
ADUM6201
Dual-Channel, 5 kV Isolators with Integrated DC/DC Converter (1/1 channel directionality)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed