Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF6780

RECOMMENDED FOR NEW DESIGNS

5.9 GHz to 23.6 GHz, Wideband, Microwave Upconverter

Part Models
3
1ku List Price
price unavailable

Part Details

  • Wideband RF output frequency range: 5.9 GHz to 23.6 GHz
  • Two upconversion modes
    • Direct conversion from baseband I/Q to RF
    • Single sideband upconversion from real IF
  • LO input frequency range: 5.4 GHz to 14 GHz
  • LO doubler for up to 28 GHz
  • Matched 100 Ω balanced RF output, LO input, and IF input
  • High impedance baseband inputs
  • Sideband suppression and carrier feedthrough optimization
  • Variable attenuator and power detector for Tx power control
  • Programmable via 4-wire SPI interface
  • 32-lead, 5 mm × 5 mm LFCSP microwave packaging
ADRF6780
5.9 GHz to 23.6 GHz, Wideband, Microwave Upconverter
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADRF6780

ADRF6780 Evaluation Board

Features and Benefits

  • Full feature evaluation board for the ADRF6780
  • On-board USB for serial port interface (SPI) control 
  • 5 V operation
  • ACE software interface for SPI control

Product Details

The ADRF6780 is a silicon germanium (SiGe) design, wideband, microwave upconverter optimized for point to point microwave radio designs operating in the 5.9 GHz to 23.6 GHz frequency range.

The upconverter offers two modes of frequency translation. The device is capable of direct conversion to radio frequency (RF) from baseband IQ input signals, as well as single sideband (SSB) upconversion from a real intermediate frequency (IF) input carrier frequency. The baseband inputs are high impedance and are generally terminated off chip with 100 Ω differential back terminations. The baseband IQ input path can be disabled and a modulated real IF signal anywhere from 800 MHz to 3500 MHz can fed into the IF input path and upconverted to 5.9 GHz to 23.6 GHz while suppressing the unwanted sideband by typically better than 25 dBc. The serial port interface (SPI) allows for tweaking of the quadrature phase adjustment to allow for optimum sideband suppression. In addition, the SPI interface allows for powering down the output power detector to reduce power consumption when power monitoring is not necessary.

The ADRF6780 upconverter comes in a compact, thermally enhanced, 5 mm × 5 mm LFCSP package. The ADRF6780 operates over the −40°C to +85°C temperature range.

For full details on the ADRF6780, see the ADRF6780 data sheet, which should be consulted in conjunction with this ADRF6780- EVALZ evaluation board user guide UG-920 when using this evaluation board.

EVAL-ADRF6780
ADRF6780 Evaluation Board

Latest Discussions

Recently Viewed