ADRF6650

RECOMMENDED FOR NEW DESIGNS

Dual Downconverter with DVGA and PLL/VCO, 450 MHz to 2700 MHz

Part Models
2
1ku List Price
Starting From $22.92
Viewing:

Part Details

  • Dual down-converter with integrated fractional-N PLL/VCO
  • RF: 450 MHz to 2700 MHz continuous
  • LO frequency: 450 MHz to 2900 MHz, high-side or low-side injection
  • 43 dB gain control range
  • Gain control with up/down and SPI
  • Integrated RF balun for single-ended 50 Ω inputs
  • Power supply: 3.3 and 5 V
  • 8 mm × 8 mm, 56-lead LFCSP package
ADRF6650
Dual Downconverter with DVGA and PLL/VCO, 450 MHz to 2700 MHz
ADRF6650 Functional Block Diagram ADRF6650 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADRF6650-EVALZ

ADRF6650 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADRF6650
  • Single supply: 5.6 V (1 A capability required)
  • ACE software for control

Product Details

The ADRF6650-EVALZ is a 4-layer Rogers printed circuit board (PCB) and evaluates the performance of the ADRF6650. A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the ADRF6650, a connector suited for a SDP-S controller board, power supply connectors, regulators, and subminiature Version A (SMA) connectors. The evaluation board requires an SDP-S controller board to allow software programming of the device.

The ADRF6650 is a high performance, dual downconverter that integrates mixers, digital switched attenuators, digital variable gain amplifiers (DVGAs), a phase-locked loop (PLL), and a voltage controlled oscillator (VCO). The device uses broadband, square wave limiting, local oscillator (LO) amplifiers to achieve an RF bandwidth of 450 MHz to 2700 MHz. Unlike conventional, narrow-band, sine wave LO amplifier solutions, the ADRF6650 allows the application of the LO either above or below the RF input, over a bandwidth of 450 MHz to 2900 MHz.

This user guide describes the ADRF6650-EVALZ evaluation board and software. For full details, see the ADRF6650 data sheet, which must be consulted in conjunction with this user guide when using the evaluation board.

ADRF6650-EVALZ
ADRF6650 Evaluation Board
ADRF6650 Evaluation Board ADRF6650 Evaluation Board ADRF6650 Evaluation Board ADRF6650 Evaluation Board

Latest Discussions

Recently Viewed