ADP1032

RECOMMENDED FOR NEW DESIGNS

Two-Channel, Isolated Micropower Management Unit with Seven Digital Isolators

Part Models
5
1ku List Price
Starting From $6.10

Part Details

  • Wide input supply voltage range: 4.5 V to 60 V
  • Integrated flyback power switch
  • Generates two isolated, well regulated independent outputs
    • VOUT1: 24 V or 6 V to 28 V
    • VOUT2: 3.3 V, 5.0 V, or 5.15 V
  • Uses a 1:1 ratio transformer for simplified transformer design
  • Peak current limiting and OVP for flyback and buck regulators
  • Precision enable input and power-good output
  • Adjustable switching frequency via SYNC input
  • Internal compensation and soft start control per regulator
  • High speed, low propagation delay, SPI signal isolation channels
  • Three 100 kbps general-purpose isolated data channels
  • 41-lead, 9 mm × 7 mm LFCSP form factor enables small overall solution size
  • −40°C to +125°C operating junction temperature range
  • Safety and regulatory approvals (pending)
  • CISPR11 Class B radiated emission
    • UL recognition: 2500 V rms for 1 minute duration per UL 1577
    • CSA Component Acceptance Notice 5A
      • 300 V rms basic insulation between slave, master, and field power domains (IEC 61010-1, pending)
    • VDE certificate of conformity
      • DIN V VDE 0884-10 (VDE 0884-10):2006-12
      • VIORM = 565 VPEAK
ADP1032
Two-Channel, Isolated Micropower Management Unit with Seven Digital Isolators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
ADP1032CP-EVALZ

Evaluating the ADP1032 Two-Channel, Isolated Micropower Management Unit

Features and Benefits

  • Input voltage range: 4.5 V to 60 V
  • Output voltage for VOUT1: 24 V or 6 V to 28 V
  • Output voltage for VOUT2: 3.3 V, 5.0 V, or 5.15 V
  • Enable and disable controls
  • Slew rate controls
  • Access to SYNC pin for oscillator synchronization
  • Access to all seven data channels 

Product Details

The ADP1032CP-x-EVALZ (where x represents the device model number of 1 through 5) can be used to demonstrate the functionality of the ADP1032 dc-to-dc converters and the isolated data channels.

Simple device measurements, such as line regulation, load regulation, and efficiency can be evaluated with the board. The performance of the isolated digital channels can also be evaluated. Device features, including oscillator synchronization, soft start, power good monitoring, sequencing and slew rate control may be demonstrated.

For more details about the dc-to-dc converters and the isolated data channels, refer to the ADP1032 data sheet. 

eval board
AD-SWIOT1L-SL

Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform

Features and Benefits

  • Allows prototyping of intelligent, secure, and connected process control devices
  • Ultimate flexibility in I/O interface configurability through software
  • Embedded processing for implementing self-capable edge devices
  • Long-range single-pair 10BASE-T1L Ethernet interface
  • Power delivery via the 10BASE-T1L interface or from a field supply enabling both low and high power applications
  • Fully isolated design for safe operation
  • Industry standard form factor compatible with DIN rail mounts

Product Details

The AD-SWIOT1L-SL provides a complete software and hardware platform for prototyping intelligent, secure, network capable field devices.

The design incorporates the AD74413R Quad-Channel, Software Configurable Input and Output and the MAX14906 Quad-Channel Industrial Digital Output/Digital Input ICs, allowing the multiplexing of several analog and digital functions on four channels which can be independently configurable through software to act as:

  • voltage output / input
  • current output / input
  • digital input / output
  • RTD measurement

A 10 Mbps single-pair Ethernet link, using the ADIN1110 10BASE-T1L MAC/PHY, enables remote data acquisition and device configuration. The 10BASE-T1L interface can also be used for powering the system via the Single-pair Power over Ethernet (SPoE) technology using the LTC9111 Powered Device (PD) controller. This way, power and data for the system is provided over the same cable to significantly simplify the cabling infrastructure and cost.

For applications requiring high current capabilities, the system can be powered from an external 24 V supply and up to 1.2 A can be output on any of the channels configured as digital outputs. The power supply solution also includes the ADP1032 high performance, isolated micropower management unit (PMU) to provide power and digital control for software configurable I/O devices in one of the most compact formats. The LT8304 Micropower No-Opto Isolated Flyback Converter completes the power tree to provide isolated power to the digital part of the design.

The on-board MAX32650 Ultralow Power ARM® Cortex®-M4 Microcontroller exposes all the necessary debug and programming features to enable a complete software development experience with the system. It is coupled with a 1 Gb (128 MB) external RAM and a 64 Mb (8 MB) external flash memory to meet the most demanding applications and provide the flexibility to implement any protocol stack. Security features are enabled by the MAXQ1065 security coprocessor.

The system is accompanied by an open-source software stack and associated collateral, enabling a complete experience from evaluation and prototyping all the way to production firmware and applications development. An external programmer such as the MAX32625PICO MAXDAP Programming Adapter, or any other similar programmer supporting the SWD interface, is required to enable firmware programming and debug. The system’s firmware is based on Analog Devices’ open-source no-OS framework which includes all the tools required for embedded code development and debugging as well as libraries enabling host-side connectivity for system configuration and data transfer over the UART or the 10BASE-T1L interfaces. A PC application with a user-friendly graphical interface is provided to enable easy system configuration and displaying the acquired data in different ways.

Specifications
I/O
Channels 4 Software Configurable IO channels
Digital input Type 1 and 3, or Type 2
Digital output High-Side (HS) Switch or Push-Pull (PP) Driver
Analog input Voltage (0 V to 10 V), Current (0 mA to 25 mA)
Analog output Voltage (0 V to 11 V), Current (0 mA to 25 mA)
RTD measurements 2-wire RTD (0 Ω to 1 MΩ)
Computing Resources
CPU MAX32650 Ultra-Low-Power Arm Cortex-M4
with FPU-Based Microcontroller (MCU) with 3 MB Flash and 1MB SRAM
Memory 1 Gb RAM
Storage 64 Mb QSPI Flash
Connectivity
Ethernet 10BASE-T1L
Power Supply
External power 24 DC @ 6A
Power over Ethernet SPoE class 12
Operating Conditions
Temperature range -25°C to 60°C

ADP1032CP-EVALZ
Evaluating the ADP1032 Two-Channel, Isolated Micropower Management Unit
AD-SWIOT1L-SL
Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform

Latest Discussions

Recently Viewed