ADN4664

PRODUCTION

Dual, 3 V, CMOS, LVDS Differential Line Receiver

Part Models
2
1ku List Price
Starting From $0.88

Part Details

  • ±15 kV ESD protection on output pins
  • 400 Mbps (200 MHz) switching rates
  • Flow-through pinout simplifies PCB layout
  • 100 ps channel-to-channel skew (typical)
  • 2.5 ns maximum propagation delay
  • 3.3 V power supply
  • High impedance outputs on power-down
  • Low power design: typically 3 mW (quiescent)
  • Interoperable with existing 5 V LVDS drivers
  • Accepts small swing (310 mV typical) differential signal levels
  • Supports open, short, and terminated input fail-safe
  • 0 V to −100 mV threshold region
ADN4664
Dual, 3 V, CMOS, LVDS Differential Line Receiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADN4664 IBIS Model 1


Evaluation Kits

EVAL-EZLINX

ezLINX™ iCoupler® Isolated Interface Development Environment

Features and Benefits

  • Plug and play system evaluation
  • Easy evaluation of 8 isolated Physical layer communication standards
  • Open source hardware
  • Open source software
  • iCoupler® and isoPower® technology
  • ADSP-BF548 Blackfin Processor running uCLinux
  • Sample PC application
  • Sample embedded uCLinux application

Product Details

The ezLINX iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Resources

Software

EVAL-EZLINX
ezLINX™ iCoupler® Isolated Interface Development Environment

Reference Designs

CN0256
Isolated LVDS Interface Circuit

Latest Discussions

Recently Viewed