ADMV7310

RECOMMENDED FOR NEW DESIGNS

E-Band Upconverter SiP, 71 GHz to 76 GHz

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Maximum conversion gain: 35 dB typical
  • Gain tuning range: 40 dB minimum
  • PSAT: 26 dBm typical for a gain = 23.5 dB and 19.5 dB
  • OIP3: 31 dBm typical for a gain = 23.5 dB and POUT = 16.5 dBm per tone
  • OP1dB: 25 dBm typical for a gain = 23.5 dB and 19.5 dB
  • Built-in power detector
  • Built-in envelope detector for LO nulling
  • Fully integrated, surface-mount, 50-terminal, 16.00 mm × 14.00 mm LGA_CAV package
ADMV7310
E-Band Upconverter SiP, 71 GHz to 76 GHz
ADMV7310 Functional Block Diagram ADMV7310 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADMV7310

ADMV7310 Evaluation Board

Features and Benefits

  • Simple power-up with on-board LDO regulators
  • Gain tuning and devices bias adjustment with potentiometers
  • Option to bypass LDO regulators with connector jumpers

Product Details

The ADMV7310-EVALZ evaluation board incorporates the ADMV7310 with low dropout (LDO) regulators, potentiometers, and a waveguide back plate to allow quick and easy evaluation of the ADMV7310. The LDO regulators allow the ADMV7310 to be powered on by ±5 V supplies. Potentiometers allow gate tuning for various gain ranges.

The ADMV7310 is a fully integrated system in package (SiP) in phase/quadrature (I/Q) upconverter that operates at an intermediate frequency (IF) input range of dc to 2 GHz and a radio frequency (RF) output range of 71 GHz to 76 GHz.

The ADMV7310 data sheet, available at www.analog.com, provides full specifications for the ADMV7310. Consult the ADMV7310 data sheet in conjunction with this user guide when using the evaluation board.

EVAL-ADMV7310
ADMV7310 Evaluation Board
ADMV7310 Evaluation Board ADMV7310 Evaluation Board ADMV7310 Evaluation Board

Latest Discussions

Recently Viewed