ADMV1012

RECOMMENDED FOR NEW DESIGNS

17.5 GHz to 24 GHz, GaAs, MMIC, I/Q Downconverter

Part Models
2
1ku List Price
Starting From $40.11

Part Details

  • RF input frequency range: 17.5 GHz to 24 GHz
  • IF output frequency range: 2.5 GHz to 3.5 GHz
  • LO input frequency range: 7 GHz to 13.5 GHz
  • Conversion gain (with hybrid): 15 dB typical
  • SSB noise figure: 2.5 dB typical
  • Input IP3: 3 dBm typical
  • Input P1dB: −5 dBm typical
  • 20 dB of image rejection
  • Single-ended, 50 Ω RF and LO input ports
  • Exposed pad, 4.9 mm × 4.9 mm, 32-terminal LCC
ADMV1012
17.5 GHz to 24 GHz, GaAs, MMIC, I/Q Downconverter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADMV1012

ADMV1012 Evaluation Board

Product Details

The circuit board used in the application must use RF circuit design techniques. Signal lines must have 50 Ω impedance, and the package ground leads and exposed pad must be connected directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes. The evaluation circuit board is available from Analog Devices, Inc., upon request.

EVAL-ADMV1012
ADMV1012 Evaluation Board

Latest Discussions