ADMV1009

RECOMMENDED FOR NEW DESIGNS

12.7 GHz to 15.4 GHz, GaAs, MMIC, Upper Sideband, Differential Upconverter

Part Models
2
1ku List Price
Starting From $45.23

Part Details

  • RF output frequency range: 12.7 GHz to 15.4 GHz
  • IF input frequency range: 2.8 GHz to 4 GHz
  • LO input frequency range: 9 GHz to 12.6 GHz
  • Matched 50 Ω RF output, LO input, and IF input
  • 20 dB of image rejection
  • 32-terminal, 4.9 mm × 4.9 mm LCC package
ADMV1009
12.7 GHz to 15.4 GHz, GaAs, MMIC, Upper Sideband, Differential Upconverter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADMV1009

ADMV1009 Evaluation Board

Product Details

The circuit board used in the application must use RF circuit design techniques. Signal lines must have 50 Ω impedance, and the package ground leads and exposed pad must be connected directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes. The evaluation circuit board is available from Analog Devices, Inc., upon request.

EVAL-ADMV1009
ADMV1009 Evaluation Board

Latest Discussions