ADM2867E

RECOMMENDED FOR NEW DESIGNS

5.7 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD

Part Models
2
1ku List Price
Starting From $7.69

Part Details

  • 5.7 kV rms isolated RS-485/RS-422 transceiver
  • Low radiated emissions, integrated, isolated dc-to-dc converter
  • Passes EN 55032 Class B with margin on a 2-layer PCB
  • Cable invert smart feature
    • Correct reversed cable connection on A, B, Y, and Z bus pins while maintaining full receiver fail-safe feature
  • ESD protection on RS-485 A, B, Y, and Z pins
    • ≥±12 kV IEC61000-4-2 contact discharge
    • ≥±15 kV IEC61000-4-2 air discharge
  • High speed 25 Mbps data rate (ADM2865E/ADM2867E)
  • Low speed 500 kbps data rate for EMI control (ADM2861E/ADM2863E)
  • Flexible power supplies
    • Input VCC supply of 3 V to 5.5 V
    • Logic VIO supply of 1.7 V to 5.5 V
    • VSEL pin to select VISO supply of 5 V (VCC > 4.5 V) or 3.3 V
  • PROFIBUS compliant for 5 V VISO
  • Wide operating temperature range: −40°C to +105°C
  • High common-mode transient immunity: 250 kV/μs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports 192 bus nodes (72 kΩ receiver input impedance)
  • Full hot swap support (glitch free power-up/power-down)
  • Safety and regulatory approvals (pending)
  • Regulatory Information
  • UL 1577
    • VISO = 5700 V rms for 1 minute
  • IEC/EN/CSA 62368-1
  • IEC/CSA 60601-1
  • IEC/CSA 61010-1
  • CQC GB4943.1
  • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
    • VIORM = 565 V peak
  • 28-lead, fine pitch SOIC_W package (10.15 mm × 10.05 mm) with >8.0 mm creepage and clearance
ADM2867E
5.7 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
ADP2384 RECOMMENDED FOR NEW DESIGNS 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
Precision Microcontrollers 2
ADuCM3027 RECOMMENDED FOR NEW DESIGNS

Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 128 KB of Embedded Flash Memory

ADuCM3029 RECOMMENDED FOR NEW DESIGNS

Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 256 KB of Embedded Flash Memory

Single Channel A/D Converters 3
AD4000 PRODUCTION 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM2867EEBZ

ADM2867E Evaluation Board

Features and Benefits

  • Simplified evaluation of the 25 Mbps ADM2867E RS-485 transceiver
  • 2-layer PCB compliant to EN 55032 Class B radiated emissions
  • Footprint for 10.15 mm × 10.05 mm, 28-lead SOIC_W_FP package with >8.0 mm creepage and clearance
  • On-board ADP7104 LDO regulator with jumper options for simplified evaluation in 5 V or 3.3 V configuration
  • Flexible, low voltage VIO supply rail to interface with I/O nodes as low as 1.7 V
  • Selectable 3.3 V or 5 V isolated supply voltage options available
  • IEC 61000-4-2 ESD protection on the A, B, Y, and Z pins
  • ±12 kV contact discharge and ±15 kV air discharge
  • SMA connector for high speed 25 Mbps TxD input signal
  • Optional on-board LTC6900 oscillator to provide TxD input signal
  • Screw terminal blocks for power connections, digital signals, and RS-485 signals
  • Jumper-selectable enable and disable for digital input signals
  • Resistors and footprints for termination and loopback test
  • Test points to measure all signals

Product Details

The EVAL-ADM2867EEBZ allows the simplified, efficient evaluation of the 5.7 kV rms ADM2867E signal and power isolated RS-485 transceiver.

The ADM2867E features an integrated, isolated, dc-to-dc converter that provides power to the isolated side of the device with no additional ICs required.

An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of 3.3 V to 20 V and regulates the voltage to a selectable 3.3 V or 5 V supply for the VCC pin of the ADM2867E. The LDO regulator can be bypassed to power the VCC pin of the ADM2867E directly.

A flexible logic VIO supply allows the device to operate with a digital input/output (I/O) voltage from 1.7 V to 5.5 V, which enables communication with modern nodes using either a 1.8 V or 2.5 V power supply. The VIO pin can also be supplied from the ADP7104 regulated supply.

The EVAL-ADM2867EEBZ comes with options to evaluate the ADM2867E in an individual system. Digital and RS-485 bus signals are accessible via the screw terminal blocks on the EVALADM2867EEBZ. Each digital input can be configured via the on-board jumper options.

Alternative methods can provide the transmit data input (TxD) signal to the device. An optional LTC6900 oscillator is included on the EVAL-ADM2867EEBZ and can be configured to provide a clock signal as the TxD digital input within a 1 kHz to 20 MHz range. For optimal signal integrity, use the on-board Subminiature Version A (SMA) connector to connect an external TxD signal at high data rates up to 25 Mbps.

The EVAL-ADM2867EEBZ has a footprint for the full duplex, isolated, RS-485 transceiver in a 10.15 mm × 10.05 mm, 28-lead, small outline, wide body with fine pitch (SOIC_W_FP) package. The EVAL-ADM2867EEBZ is populated with the ADM2867E 5.7 kV rms, isolated RS-485 transceiver.

For full details on the ADM2867E, see the ADM2867E data sheet, which must be used in conjunction with this user guide when using the EVAL-ADM2867EEBZ.

EVAL-ADM2867EEBZ
ADM2867E Evaluation Board

Latest Discussions

Recently Viewed