ADM2865E

RECOMMENDED FOR NEW DESIGNS

5.7 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD

Part Models
2
1ku List Price
Starting From $6.84

Part Details

  • 5.7 kV rms isolated RS-485/RS-422 transceiver
  • Low radiated emissions, integrated, isolated dc-to-dc converter
  • Passes EN 55032 Class B with margin on a 2-layer PCB
  • Cable invert smart feature
    • Correct reversed cable connection on A, B, Y, and Z bus pins while maintaining full receiver fail-safe feature
  • ESD protection on RS-485 A, B, Y, and Z pins
    • ≥±12 kV IEC61000-4-2 contact discharge
    • ≥±15 kV IEC61000-4-2 air discharge
  • High speed 25 Mbps data rate (ADM2865E/ADM2867E)
  • Low speed 500 kbps data rate for EMI control (ADM2861E/ADM2863E)
  • Flexible power supplies
    • Input VCC supply of 3 V to 5.5 V
    • Logic VIO supply of 1.7 V to 5.5 V
    • VSEL pin to select VISO supply of 5 V (VCC > 4.5 V) or 3.3 V
  • PROFIBUS compliant for 5 V VISO
  • Wide operating temperature range: −40°C to +105°C
  • High common-mode transient immunity: 250 kV/μs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports 192 bus nodes (72 kΩ receiver input impedance)
  • Full hot swap support (glitch free power-up/power-down)
  • Safety and regulatory approvals (pending)
  • Regulatory Information
  • UL 1577
    • VISO = 5700 V rms for 1 minute
  • IEC/EN/CSA 62368-1
  • IEC/CSA 60601-1
  • IEC/CSA 61010-1
  • CQC GB4943.1
  • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
    • VIORM = 565 V peak
  • 28-lead, fine pitch SOIC_W package (10.15 mm × 10.05 mm) with >8.0 mm creepage and clearance
ADM2865E
5.7 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
ADP2384 RECOMMENDED FOR NEW DESIGNS 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
Precision Microcontrollers 2
ADuCM3027 RECOMMENDED FOR NEW DESIGNS

Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 128 KB of Embedded Flash Memory

ADuCM3029 RECOMMENDED FOR NEW DESIGNS

Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 256 KB of Embedded Flash Memory

Single Channel A/D Converters 3
AD4000 PRODUCTION 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM2865E

Evaluating the 5.7 kV RMS ADM2865E Signal and Power Isolated, RS-485 Transceivers with ±15 kV IEC ESD

Features and Benefits

  • Simplified evaluation of the ADM2865E
    • 25 Mbps half-duplex, isolated RS-485 transceivers
  • 2-layer PCB compliant to EN 55032/CISPR 32 Class B radiated emissions
  • Footprint for 10.15 mm × 10.05 mm, 28-lead SOIC_W_FP package with 8.3 mm creepage and clearance
  • On-board ADP7104 LDO regulator with jumper options for simplified evaluation in 5 V or 3.3 V configuration
  • Flexible, low voltage VIO supply rail for interfacing with I/O nodes as low as 1.7 V
  • Selectable 3.3 V or 5 V isolated supply voltage options available
  • ESD protection on the RS-485 A and B pins
    • ≥±12 kV IEC 61000-4-2 contact discharge
    • ≥±15 kV IEC 61000-4-2 air discharge
  • SMA connector for high speed 25 Mbps TxD input signal
  • Optional on-board LTC6900 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS-485 signals
  • Jumper selectable enable and disable for digital input signals
  • Resistors and footprints for loopback test and termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2865EEBZ allow the simplified, efficient evaluation of the 5.7 kV rms ADM2865E signal and power isolated, half-duplex RS-485 transceivers, respectively. The ADM2865E transceivers are available in a small footprint, 10.15 mm × 10.05 mm, 28-lead, small outline, wide body, with fine pitch (SOIC_W_FP) package.

The ADM2865E features an integrated, isolated, dc-to-dc converter that provides power to the isolated side of the device with no additional ICs required.

An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of 3.3 V to 20 V and regulates the voltage to a selectable 3.3 V or 5 V supply for the VCC pin of the ADM2865E. The LDO regulator can be bypassed to power the VCC pin of the ADM2865E directly.

A screw terminal connector on the evaluation boards allows connection to the flexible VIO logic supply pin of the ADM2865E. This connection allows the ADM2865E to operate with a digital input/output (I/O) voltage from 1.7 V to 5.5 V, which enables communication with nodes using either a 1.8 V or 2.5 V power supply. The VIO pin can also be supplied from the ADP7104 regulated supply.

Digital and RS-485 bus signals are easily accessible via the screw terminal connectors on each evaluation board. Each digital input can be configured via the on-board jumper options.

Alternative methods can provide the transmit data input (T×D) signal to the ADM2865E. An LTC6900 oscillator is included on each evaluation board and can be optionally configured to provide a clock signal for the T×D digital input within a 1 kHz to 12.5 MHz range. For optimal signal integrity, use the on-board Subminiature Version A (SMA) connector to connect an external data signal at high data rates up to 25 Mbps.

The EVAL-ADM2865EEBZ is populated with the ADM2865E 5.7 kV rms isolated RS-485 transceiver. The EVAL-ADM2865EEBZ differs from the EVAL-ADM2565EEBZ only by the isolated RS-485 device populated on U3.

For full details on the ADM2865E, see the ADM2865E data sheet, which must be consulted in conjunction with the user guide when using the the EVAL-ADM2865EEBZ.

EVAL-ADM2865E
Evaluating the 5.7 kV RMS ADM2865E Signal and Power Isolated, RS-485 Transceivers with ±15 kV IEC ESD

Latest Discussions