ADM2565E

RECOMMENDED FOR NEW DESIGNS

3 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD

Part Models
2
1ku List Price
Starting From $5.87

Part Details

  • 3 kV rms isolated RS-485/RS-422 transceiver
  • Low radiated emissions, integrated, isolated dc-to-dc converter
  • Passes EN 55032 Class B with margin on a 2-layer PCB
  • Cable invert smart feature
    • Correct reversed cable connection on A, B, Y, and Z bus pins while maintaining full receiver fail-safe feature
  • ESD protection on RS-485 A, B, Y and Z pins
    • ≥±12 kV IEC61000-4-2 contact discharge
    • ≥±15 kV IEC61000-4-2 air discharge
  • High speed 25 Mbps data rate (ADM2565E/ADM2567E)
  • Low speed 500 kbps data rate for EMI control (ADM2561E/ADM2563E)
  • Flexible power supplies
    • Input VCC supply of 3 V to 5.5 V
    • Logic VIO supply of 1.7 V to 5.5 V
    • VSEL pin to select VISO supply of 5 V (VCC > 4.5 V) or 3.3 V
  • PROFIBUS compliant for 5 V VISO
  • Wide operating temperature range: −40°C to +105°C
  • High common-mode transient immunity: 250 kV/µs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports 196 bus nodes (72 kΩ receiver input impedance)
  • Full hot swap support (glitch free power-up/power-down)
  • Safety and regulatory approvals (pending)
  • CSA Component Acceptance Notice 5A, DIN V VDE V 0884-11, UL 1577, CQC11-471543-2012, IEC 61010-1
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • 28-lead, fine pitch SOIC_W package (10.15 mm × 10.05 mm) with >8.0 mm creepage and clearance
ADM2565E
3 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
ADP2384 RECOMMENDED FOR NEW DESIGNS 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
Precision Microcontrollers 2
ADuCM3027 RECOMMENDED FOR NEW DESIGNS

Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 128 KB of Embedded Flash Memory

ADuCM3029 RECOMMENDED FOR NEW DESIGNS

Ultralow-Power ARM Cortex-M3 MCU with Integrated Power Management and 256 KB of Embedded Flash Memory

Single Channel A/D Converters 3
AD4000 PRODUCTION 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM2565E

Evaluating the 3 kV RMS ADM2565E Signal and Power Isolated, RS-485 Transceivers with ±15 kV IEC ESD

Features and Benefits

  • Simplified evaluation of the ADM2565E
    • 25 Mbps half-duplex, isolated RS-485 transceivers
  • 2-layer PCB compliant to EN 55032/CISPR 32 Class B radiated emissions
  • Footprint for 10.15 mm × 10.05 mm, 28-lead SOIC_W_FP package with 8.3 mm creepage and clearance
  • On-board ADP7104 LDO regulator with jumper options for simplified evaluation in 5 V or 3.3 V configuration
  • Flexible, low voltage VIO supply rail for interfacing with I/O nodes as low as 1.7 V
  • Selectable 3.3 V or 5 V isolated supply voltage options available
  • ESD protection on the RS-485 A and B pins
    • ≥±12 kV IEC 61000-4-2 contact discharge
    • ≥±15 kV IEC 61000-4-2 air discharge
  • SMA connector for high speed 25 Mbps TxD input signal
  • Optional on-board LTC6900 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS-485 signals
  • Jumper selectable enable and disable for digital input signals
  • Resistors and footprints for loopback test and termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2565EEBZ allow the simplified, efficient evaluation of the 3 kV rms ADM2565E signal and power isolated, half-duplex RS-485 transceivers, respectively. The ADM2565E transceivers are available in a small footprint, 10.15 mm × 10.05 mm, 28-lead, small outline, wide body, with fine pitch (SOIC_W_FP) package.

The ADM2565E features an integrated, isolated, dc-to-dc converter that provides power to the isolated side of the device with no additional ICs required.

An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of 3.3 V to 20 V and regulates the voltage to a selectable 3.3 V or 5 V supply for the VCC pin of the ADM2565E. The LDO regulator can be bypassed to power the VCC pin of the ADM2565E directly.

A screw terminal connector on the evaluation boards allows connection to the flexible VIO logic supply pin of the ADM2565E. This connection allows the ADM2565E to operate with a digital input/output (I/O) voltage from 1.7 V to 5.5 V, which enables communication with nodes using either a 1.8 V or 2.5 V power supply. The VIO pin can also be supplied from the ADP7104 regulated supply.

Digital and RS-485 bus signals are easily accessible via the screw terminal connectors on each evaluation board. Each digital input can be configured via the on-board jumper options.

Alternative methods can provide the transmit data input (T×D) signal to the ADM2565E. An LTC6900 oscillator is included on each evaluation board and can be optionally configured to provide a clock signal for the T×D digital input within a 1 kHz to 12.5 MHz range. For optimal signal integrity, use the on-board Subminiature Version A (SMA) connector to connect an external data signal at high data rates up to 25 Mbps.

The EVAL-ADM2565EEBZ is populated with the ADM2565E 3 kV rms isolated RS-485 transceiver. The EVAL-ADM2565EEBZ differs from the EVAL-ADM2865EEBZ only by the isolated RS-485 device populated on U3.

For full details on the ADM2565E, see the ADM2565E data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADM2565EEBZ.

EVAL-ADM2565E
Evaluating the 3 kV RMS ADM2565E Signal and Power Isolated, RS-485 Transceivers with ±15 kV IEC ESD

Latest Discussions