ADM2563E

RECOMMENDED FOR NEW DESIGNS

3 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD

Part Models
2
1ku List Price
Starting From $6.12

Part Details

  • 3 kV rms isolated RS-485/RS-422 transceiver
  • Low radiated emissions, integrated, isolated dc-to-dc converter
  • Passes EN 55032 Class B with margin on a 2-layer PCB
  • Cable invert smart feature
    • Correct reversed cable connection on A, B, Y, and Z bus pins while maintaining full receiver fail-safe feature
  • ESD protection on RS-485 A, B, Y and Z pins
    • ≥±12 kV IEC61000-4-2 contact discharge
    • ≥±15 kV IEC61000-4-2 air discharge
  • High speed 25 Mbps data rate (ADM2565E/ADM2567E)
  • Low speed 500 kbps data rate for EMI control (ADM2561E/ADM2563E)
  • Flexible power supplies
    • Input VCC supply of 3 V to 5.5 V
    • Logic VIO supply of 1.7 V to 5.5 V
    • VSEL pin to select VISO supply of 5 V (VCC > 4.5 V) or 3.3 V
  • PROFIBUS compliant for 5 V VISO
  • Wide operating temperature range: −40°C to +105°C
  • High common-mode transient immunity: 250 kV/µs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports 196 bus nodes (72 kΩ receiver input impedance)
  • Full hot swap support (glitch free power-up/power-down)
  • Safety and regulatory approvals (pending)
  • CSA Component Acceptance Notice 5A, DIN V VDE V 0884-11, UL 1577, CQC11-471543-2012, IEC 61010-1
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • 28-lead, fine pitch SOIC_W package (10.15 mm × 10.05 mm) with >8.0 mm creepage and clearance
ADM2563E
3 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
ADP2384 RECOMMENDED FOR NEW DESIGNS 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
Precision Microcontrollers 2
ADuCM3027 RECOMMENDED FOR NEW DESIGNS

Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 128 KB of Embedded Flash Memory

ADuCM3029 RECOMMENDED FOR NEW DESIGNS

Ultralow-Power ARM Cortex-M3 MCU with Integrated Power Management and 256 KB of Embedded Flash Memory

Single Channel A/D Converters 3
AD4000 PRODUCTION 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM2563E

ADM2563E Evaluation Board

Features and Benefits

  • Simplified evaluation of the ADM2563E and the ADM2863E 500 kbps, signal and power isolated RS-485 transceivers
  • 2-layer PCB compliant to EN 55032/CISPR 32 Class B radiated emissions
  • Footprint for 10.15 mm × 10.05 mm, 28-lead SOIC_W_FP package with >8.0 mm creepage and clearance
  • On-board ADP7104 LDO regulator with jumper options for simplified evaluation in 5 V or 3.3 V configuration
  • Flexible, low voltage VIO supply rail for interfacing with I/O nodes as low as 1.7 V
  • ESD protection on RS-485 A, B, Y, and Z pins
    • ≥±12 kV IEC61000-4-2 contact discharge
    • ≥±15 kV IEC61000-4-2 air discharge
  • SMA connector for TxD input signal
  • Optional on-board LTC6900 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital signals, and RS-485 signals
  • Jumper selectable enable and disable for digital input signals
  • Resistors and footprints for loopback test and termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2563EEBZ and the EVAL-ADM2863EEBZ allow for the simplified, efficient evaluation of the 3 kV rms ADM2563E and the 5.7 kV rms ADM2863E 500 kbps signal and power isolated, full-duplex RS-485 transceivers, respectively.

The ADM2563E and the ADM2863E each feature an integrated, isolated, dc-to-dc converter that provides power to the isolated side of the device with no additional ICs required.

An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of 3.3 V to 20 V and regulates the voltage to a selectable 3.3 V or 5 V supply for the VCC pin of the ADM2563E and the ADM2863E. The LDO regulator can be bypassed to power the VCC pin of the ADM2563E and the ADM2863E directly.

A screw terminal block on the evaluation boards allows connection to the flexible VIO logic supply pin of the ADM2563E/ADM2863E. This connection allows the ADM2563E/ADM2863E to operate with a digital input/output (I/O) voltage from 1.7 V to 5.5 V, which enables communication with nodes using either a 1.8 V or 2.5 V power supply. The VIO pin can also be supplied from the ADP7104 regulated supply.

The EVAL-ADM2563EEBZ and the EVAL-ADM2863EEBZ come with options to evaluate the ADM2563E or the ADM2863E in an individual system. Digital and RS-485 bus signals are easily accessible via the screw terminal blocks on each evaluation board. Each digital input is configured via the on-board jumper options.

Alternative methods can provide the transmit data input (TxD) signal to the ADM2563E or the ADM2863E. An LTC6900 oscillator is included on each evaluation board and can be optionally configured to provide a clock signal for the TxD digital input within a 10 kHz to 250 kHz range. For optimal signal integrity, use the on-board Subminiature Version A (SMA) connector to connect an external data signal.

The EVAL-ADM2563EEBZ and the EVAL-ADM2863EEBZ footprint for the full-duplex, isolated RS-485 transceivers is in a 10.15 mm × 10.05 mm, 28-lead, small outline, wide body with fine pitch (SOIC_W_FP) package. The EVAL-ADM2563EEBZ board is populated with the ADM2563E 3 kV rms, isolated RS-485 transceiver. The EVAL-ADM2863EEBZ is populated with the ADM2863E 5.7 kV rms, isolated RS-485 transceiver. The two evaluation boards differ only by the isolated RS-485 device populated on U3.

For full details on the ADM2563E or the ADM2863E, see the ADM2563E or the ADM2863E data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADM2563EEBZ or the EVAL-ADM2863EEBZ.

EVAL-ADM2563E
ADM2563E Evaluation Board

Latest Discussions