ADAR2001

RECOMMENDED FOR NEW DESIGNS

10 GHz to 40 GHz, 1:4 Channel, 4× Frequency Multiplier/Filter

Part Models
2
1ku List Price
Starting From $66.21

Part Details

  • 4× input frequency multiplier with programmable harmonic filter
  • Quad Differential Output PAs with independent Enable Control
  • Input Frequency Range: 2.5 GHz to 10 GHz
  • Output Frequency Range: 10 GHz to 40 GHz
  • Input power: −20 dBm (50 Ω)
  • Output power: 5 dBm differential (100 Ω)
  • Harmonic rejection: −20 dBc to −40 dBc at all frequencies
  • 3-Wire or 4-Wire SPI Control of all functions
  • On-Chip Programmable State Machines for fast multiplier/filter and transmitter switching and control
  • On-chip temperature sensor, output power detectors, and ADC
  • DC power: 450 mW (2.5 V supply)
  • 6 mm × 6 mm, 40-terminal LGA package
ADAR2001
10 GHz to 40 GHz, 1:4 Channel, 4× Frequency Multiplier/Filter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAR2001

Evaluating the ADAR2001 4-Channel 4x Frequency Multiplier/Filter

Features and Benefits

  • Based on the ADAR2001 4-channel Frequency Multiplier/Filter
  • Controllable through SPI
  • Multiple forms of digital interface (3.3 V and 1.8 V logic)
  • On-board logic level translators with 1.8 V low dropout regulator for supply
  • Software control from a Windows-based PC through USB

Product Details

The ADAR2001-EVALZ evaluation board is designed for testing the performance of the ADAR2001. The ADAR2001 is a 4-channel 4x Frequency Multiplier/Filter designed for mmWave security imaging applications. All RF input/outputs are brought out to 2.92mm (K) coaxial connectors. On-board logic level translators convert between the external logic level and the on-chip level of 1.8V.

There is an Analog Devices System Demonstration Platform (SDP) connector which can be used in conjunction with an SDP controller board to manipulate the internal registers as well as cycle through the programmed modes of the two internal state machines.

The ADAR2001 has two integrated state machines, one for the Multiplier section and another for the Transmitter section. The sequencers are configured through the SPI, and can be used to quickly cycle through pre-programmed states. These sequencers can be exercised in one of two ways:

  1. External Advance and Reset Pins:

    • TxADV - Transmitter Advance (Pin 8)
    • TxRST - Transmitter Reset (Pin 9)
    • MADV - Multiplier Advance (Pin 10)
    • MRST - Multiplier Reset (Pin 11)
  2. SPI writes to the SEQUENCER_CTRL_SPI register (0x44)

APPLICATIONS:

  • mmW Imaging
  • mmW Security
  • mmW Medical
  • mmW Industrial
  • Wideband LO Multiplier/Distributor

EVAL-ADAR2001
Evaluating the ADAR2001 4-Channel 4x Frequency Multiplier/Filter

Latest Discussions

Recently Viewed