ADA4099-1

RECOMMENDED FOR NEW DESIGNS

50 V, 8 MHz, 1.5 mA per Channel, Robust, Over-The-Top, Precision Op Amps

Part Models
3
1ku List Price
Starting From $1.99

Part Details

  • Ultrawide common-mode range: −VS − 0.1 V to −VS + 70 V
  • Wide power supply voltage range: (VSY): +3.15 V to +50 V (±25 V for PSRR)
  • Low supply current: 1.5 mA per channel (typical)
  • Low input offset voltage: ±40 μV maximum
  • Low input offset voltage drift: ±0.4 μV/°C maximum
  • Low voltage noise:
    • 1/f noise corner: 6 Hz typical
    • 150 nV p-p typical at 0.1 Hz to 10 Hz
    • 7 nV/√Hz typical at 100 Hz (en)
  • High speed
    • GBP: 8 MHz typical
    • Slew rate: 5.5 V/μs typical at ΔVOUT = 25 V
  • Low power shutdown: 20 μA maximum
  • Low input bias current: ±10 nA maximum
  • Large signal voltage gain: 120 dB minimum
  • CMRR: 118 dB, minimum
  • PSRR: 123 dB, minimum
  • Input overdrive tolerant with no phase reversal
  • ±2 kV HBM and ±1.25 kV FICDM
  • Wide temperature range: −55°C to +150°C (H grade)
ADA4099-1
50 V, 8 MHz, 1.5 mA per Channel, Robust, Over-The-Top, Precision Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4099-1
  • ADA4099-2

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4099-1

Evaluating the ADA4099-1 50 V, 8 MHz, 1.5 mA, Robust, Over-The-Top Precision Op Amp

Features and Benefits

  • Fully featured evaluation board for the ADA4099-1
  • Enables efficient prototyping
  • User defined circuit configuration
  • Simplified connection to test equipment and other circuits

Product Details

The EVAL-ADA4099-1HUJZ evaluates the ADA4099-1 6-lead, thin small outline transistor (TSOT), robust Over-The-Top precision operational amplifier (op amp). The EVAL-ADA4099-1HUJZ is a prepopulated board using a gain of 1 configuration.

The EVAL-ADA4099-1HUJZ design allows simplified and efficient use. The EVAL-ADA4099-1HUJZ has edge mounted Subminiature Version A (SMA) connectors on the inputs and outputs to allow efficient connection to test equipment or other circuits. Bulk test points are also incorporated as an alternative option to be used for the inputs and outputs. The optimized EVAL-ADA4099-1HUJZ ground plane, component placement, and power supply allow maximum circuit flexibility and performance. The EVAL-ADA4099-1HUJZ combines surface-mount technology (SMT) with almost all components being 0805 in size to provide simplified installation and the option to replace and solder when needed, except for the bypass capacitors (C1 to C4) that are fixed in 0603 sizes. The EVAL-ADA4099-1HUJZ also has unpopulated resistor and capacitor pads, which provide the user with the options and flexibility to implement different application circuits and configurations.

Refer to the ADA4099-1 data sheet for full specifications, details of the device operation, and application circuit configurations. Consult the data sheet in conjunction with the user guide when using the EVAL-ADA4099-1HUJZ.

EVAL-ADA4099-1
Evaluating the ADA4099-1 50 V, 8 MHz, 1.5 mA, Robust, Over-The-Top Precision Op Amp

Reference Designs

Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Latest Discussions

No discussions on ADA4099-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed